Specifications Table for FDXS-F

FDXS25F2VEB FDXS35F2VEB FDXS50F2VEB FDXS60F2VEB
Power input Cooling Nom. kW 0.036 0.036 0.038 0.060
  Heating Nom. kW 0.036 0.036 0.038 0.060
Dimensions Unit Height mm 200 200 200 200
    Width mm 750 750 950 1,150
    Depth mm 620 620 620 620
  Packed unit Height mm     266  
    Width mm     1,106  
    Depth mm     751  
Weight Unit kg 21.0 21.0 27 30.0
  Packed unit kg     34  
Fan Air flow rate Cooling High m³/min     12.0  
      High cfm     424  
      Low m³/min     10.0  
      Low cfm     353  
    Heating High m³/min     12.0  
      High cfm     424  
      Low m³/min     10.0  
      Low cfm     353  
  External static pressure Nom. Pa 30 30 40 40
      Nom. cfm     424  
      Nom. m³/min     12.0  
    Heating Nom. cfm     338  
      Nom. m³/min     11.0  
Sound power level Cooling dBA 53 53   56
  Heating dBA 53 53   56
Sound pressure level Cooling High dBA 35 35 37 38
    Medium dBA 33 33   35
    Low dBA 27 27 29 30
  Heating High dBA 35 35 37 38
    Medium dBA 33 33   36
    Low dBA 27 27 29 30
    Nom. dBA     35  
  Heating Nom. dBA     35  
Piping connections Liquid OD mm 6.35 6.35   6.35
  Gas OD mm 9.50 9.50   12.7
  Drain   VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26)   VP20 (I.D. 20/O.D. 26)
Standard Accessories Installation manual 1 1 1 1
  Operation manual 1 1 1 1
  Insulation for fitting 1 1 1 1
  Sealing pad 1 1 1 1
  Clamp metal 1 1 1 1
  Drain hose 1 1 1 1
  Washer for hanger bracket 8 8 8 8
  Sealing material 2 2 2 2
  Clamps 6 6 6 6
  Washer fixing plate 4 4 4 4
  Screws for duct flanges 1 1 1 1
  Air filter 1 1 1 1
Power supply Name   VE VE   VE
  Phase   1~ 1~   1~
  Frequency Hz 50/60 50/60 50 50/60
  Voltage V 220-240 220-240 220-240 220-240
Current Nominal running current (RLA) - 50Hz Cooling A     0.4  
    Heating A     0.4  
Notes (1) - Operating sound is based on the rear side suction inlet and ESP 40Pa. Operating sound for under side suction inlet: (operation sound for rear side suction inlet) +5dB. However, when installation to which the ESP becomes low is carried out, 5dB or more may go up (1) - Operating sound is based on the rear side suction inlet and ESP 40Pa. Operating sound for under side suction inlet: (operation sound for rear side suction inlet) +5dB. However, when installation to which the ESP becomes low is carried out, 5dB or more may go up   (1) - Operating sound is based on the rear side suction inlet and ESP 40Pa. Operating sound for under side suction inlet: (operation sound for rear side suction inlet) +5dB. However, when installation to which the ESP becomes low is carried out, 5dB or more may go up
  (2) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. (2) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected.   (2) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected.
Refrigerant Type     R-410A  
Fan motor Speed Cooling High rpm     1,270  
      Medium rpm     1,180  
      Low rpm     1,080  
    Heating High rpm     1,270  
      Medium rpm     1,180  
      Low rpm     1,080  
    Steps     3  
  Model     KFD-280-65-8A  
Heat exchanger Fin Type     Multi slit fin  
  Fin pitch mm     1.5  
  Stages Quantity     12  
  Rows Quantity     3  
  Length mm     700  
  Tube type     ø7 Hi-XD  
Piping connections Liquid OD mm     6.35  
  Gas OD mm     12.7  
  Drain     Both liquid and gas pipes  
Sound power level Cooling dBA     55  
  Heating dBA     55  
Air filter Type     Removable / washable / mildew proof  
Fan Fan-=-Fan type     Sirocco fan  
Temperature control     Microcomputer control  
Power supply Phase     1~  
Notes Notes-=-Description     When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected.