Specifications Table for FDXS-F / RXS-L

FDXS25F2VEB / RXS25L2V1B FDXS35F2VEB / RXS35L2V1B FDXS60F2VEB / RXS60L2V1B
Cooling capacity Min. kW 1.3 1.4 1.7
  Min. Btu/h 4,400 4,800 5,800
  Min. kcal/h 1,110 1,200 1,460
  Nom. kW 2.4 3.4 6.0
  Nom. Btu/h 8,150 11,500 20,500
  Nom. kcal/h 2,060 2,920 5,160
  Max. kW 3.0 3.8 6.5
  Max. Btu/h 10,200 13,000 22,200
  Max. kcal/h 2,580 3,260 5,590
Heating capacity Min. kW 1.3 1.4 1.7
  Min. Btu/h 4,400 4,800 5,800
  Min. kcal/h 1,110 1,200 1,460
  Nom. kW 3.2 4.0 7.0
  Nom. Btu/h 10,900 13,600 23,900
  Nom. kcal/h 2,750 3,440 6,020
  Max. kW 4.5 5.0 8.0
  Max. Btu/h 15,350 17,100 27,300
  Max. kcal/h 3,870 4,300 6,880
Power input Cooling Nom. kW 0.650 1.060 2.060
  Heating Nom. kW 0.800 1.150 2.180
Nominal efficiency EER   3.69    
  COP   4.00    
  Annual energy consumption kWh 325 (0.000) 530 (0.000) 1,030 (0.000)
  Energy labeling Directive Cooling   A    
    Heating   A    
Space cooling Capacity Pdesign kW 2.40    
  Energy efficiency class   A+    
  SEER   5.63    
  Annual energy consumption kWh/a 149    
  A Condition (35°C - 27/19) Pdc kW 2.40    
    EERd   3.74    
  B Condition (30°C - 27/19) Pdc kW 1.76    
    EERd   5.89    
  C Condition (25°C - 27/19) Pdc kW 1.27    
    EERd   8.43    
  D Condition (20°C - 27/19) Pdc kW 1.33    
    EERd   10.66    
Space heating (Average climate) Capacity Pdesign kW 2.60    
  Energy efficiency class   A+    
  SCOP/A   4.24    
  Annual energy consumption kWh/a 858    
  Required back up heating cap at design conditions kW 0.44    
  TOL Tol (temperature operating limit) °C -15    
    Pdh (declared heating cap) kW 1.93    
    COPd (declared COP)   2.13    
  TBivalent Tbiv (bivalent temperature) °C -7    
    Pdh (declared heating cap) kW 2.30    
    COPd (declared COP)   2.51    
  A Condition (-7°C) Pdh (declared heating cap) kW 2.30    
    COPd (declared COP)   2.51    
  B Condition (2°C) Pdh (declared heating cap) kW 1.40    
    COPd (declared COP)   4.39    
  C Condition (7°C) Pdh (declared heating cap) kW 1.00    
    COPd (declared COP)   5.50    
  D Condition (12°C) Pdh (declared heating cap) kW 1.17    
    COPd (declared COP)   6.95    
Power consumption in other than active mode Crankcase heater mode PCK W 0.0    
  Off mode POFF W 14.0    
  Standby mode Cooling PSB W 14.0    
Pto (Thermostat off) W 7.0 7.0 9.0
Cooling Cdc (Degradation cooling)   0.25    
Heating Cdh (Degradation heating)   0.25    
Cooling function included Yes    
Heating function included Yes    
Average climate included Yes    
Cold season included No    
Warm season included No    
Piping connections Drain OD mm VP20 (External dia.26, Internal dia. 20) VP20 (External dia.26, Internal dia. 20) VP20 (External dia.26, Internal dia. 20)
  Gas OD mm 9.5 9.5 12.7
  Heat insulation   Both liquid and gas pipes    
  Liquid OD mm 6.35 6.35 6.35
Current Nominal running current (RLA) - 50Hz Cooling A 3.9 (2) 4.9 (2) 9.2 (2)
    Heating A 4.2 (2) 5.4 (2) 10.0 (2)
Notes EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
  230V 230V 230V
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
Poff (Off mode) W   14.0 15.0
Cooling Psb (Standby mode cooling) W   14.0 15.0
  Cooling-=-Cooling cdc degradation cooling   0.25 0.25
Seasonal efficiency (according to EN14825) Cooling Pdesign kW   3.40 6.00
    Annual energy consumption kWh   228 381
    Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class   5.21 5.51
    D Condition (20°C - 27/19) Pdc kW   1.46 2.26
      Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd   9.80 10.38
    C Condition (25°C - 27/19) Pdc kW   1.61 2.85
      Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd   7.02 6.90
    A Condition (35°C - 27/19) Pdc kW   3.40 6.00
      Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd   2.96 2.91
    B Condition (30°C - 27/19) Pdc kW   2.50 4.43
      Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd   4.68 4.57
  Heating (Average climate) Annual energy consumption kWh   1,047 1,693
    Pdesign kW   2.90 4.60
    Required back up heating cap at design conditions kW   0.48 0.66
    Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scop a   A A
    TBivalent Pdh (declared heating cap) kW   2.57 4.07
      Tbiv (bivalent temperature) °C   -7 -7
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop   2.33 2.16
    C Condition (7°C) Pdh (declared heating cap) kW   1.02 1.62
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop   4.80 4.92
    TOL Tol (temperature operating limit) °C   -15 -15
      Pdh (declared heating cap) kW   2.15 3.72
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop   1.92 1.83
    A Condition (-7°C) Pdh (declared heating cap) kW   2.57 4.07
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop   2.33 2.16
    D Condition (12°C) Pdh (declared heating cap) kW   1.19 1.92
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop   6.26 6.15
    B Condition (2°C) Pdh (declared heating cap) kW   1.57 2.48
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop   4.02 3.95
Pck (Crankcase heater mode) W   0.0 0.0
Nominal efficiency Energy labeling Directive Heating   A C
  Nominal efficiency-=-Cop   3.21 2.91
Heating Heating-=-Heating cdh degradation heating   0.25 0.25
Piping connections Heat insulation   Both liquid and gas pipes Both liquid and gas pipes
Cold season included   Yes Yes