Specifications Table for FDXS-F / RXS-K

FDXS25F2VEB / RXS25K3V1B FDXS35F2VEB / RXS35K2V1B FDXS50F2VEB / RXS50K2V1B
Poff (Off mode) W 20.0 20.0 20.0
Cooling Psb (Standby mode cooling) W 20.0 20.0 20.0
  Cooling-=-Cooling cdc degradation cooling 0.25 0.25 0.25
Seasonal efficiency (according to EN14825) Cooling Pdesign kW 2.40 3.40 5.00
    Annual energy consumption kWh 165 247 342
    Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class 5.08 4.82 5.12
    D Condition (20°C - 27/19) Pdc kW 1.13 1.26 1.92
      power input kW 0.10 0.12 0.18
      Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd 11.54 10.57 10.37
    C Condition (25°C - 27/19) power input kW 0.13 0.23 0.34
      Pdc kW 1.14 1.61 2.37
      Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd 8.76 6.95 6.96
    A Condition (35°C - 27/19) power input kW 0.65 1.16 1.71
      Pdc kW 2.40 3.40 5.00
      Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd 3.71 2.93 2.93
    B Condition (30°C - 27/19) Pdc kW 1.76 2.50 3.68
      power input kW 0.30 0.54 0.80
      Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd 5.84 4.63 4.63
  Heating (Average climate) Annual energy consumption kWh 869 1,066 1,438
    Pdesign kW 2.60 2.90 3.50
    Required back up heating cap at design conditions kW 0.47 0.65 0.70
    Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scop a A+ A A
    TBivalent Pdh (declared heating cap) kW 2.30 2.57 3.10
      Power input kW 0.95 1.15 1.51
      Tbiv (bivalent temperature) °C -7 -7 -7
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop 2.41 2.24 2.05
    C Condition (7°C) Pdh (declared heating cap) kW 0.90 1.00 1.23
      Power input kW 0.16 0.21 0.29
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop 5.45 4.79 4.19
    TOL Tol (temperature operating limit) °C -15 -15 -15
      Pdh (declared heating cap) kW 1.85 1.71 2.31
      Power input kW 0.90 0.91 1.39
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop 2.05 1.87 1.66
    A Condition (-7°C) Pdh (declared heating cap) kW 2.30 2.57 3.10
      Power input kW 0.95 1.15 1.51
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop 2.41 2.24 2.05
    D Condition (12°C) Pdh (declared heating cap) kW 0.92 0.93 1.43
      Power input kW 0.14 0.16 0.27
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop 6.69 5.88 5.33
    B Condition (2°C) Power input kW 0.32 0.39 0.52
      Pdh (declared heating cap) kW 1.40 1.57 1.88
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop 4.39 4.02 3.60
Cooling capacity Nom. Btu/h 8,150 (2) 11,600 (2) 17,100 (2)
  Min. kW 1.3 1.4 1.7
  Nom. kcal/h 2,060 (2) 2,920 (2) 4,300 (2)
  Max. kW 3.0 3.8 5.3
  Min. kcal/h 1,110 1,200 1,460
  Min. Btu/h 4,400 4,800 5,800
  Nom. kW 2.4 (2) 3.4 (2) 5.0 (2)
  Max. Btu/h 10,200 13,000 18,100
  Max. kcal/h 2,580 3,260 4,560
Pck (Crankcase heater mode) W 0.0 0.0 0.0
Nominal efficiency Annual energy consumption kWh 323 (0.000) 530 (0.000) 825 (0.000)
  Energy labeling Directive Heating A A B
  Nominal efficiency-=-Cop 3.72 (1) 3.21 (1) 3.03 (1)
Heating Heating-=-Heating cdh degradation heating 0.25 0.25 0.25
Piping connections Liquid OD mm 6.35 6.35 6.35
  Gas OD mm 9.5 9.5 12.7
  Drain OD mm VP20 (External dia.26, Internal dia. 20) VP20 (External dia.26, Internal dia. 20) VP20 (External dia.26, Internal dia. 20)
  Heat insulation Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Heating capacity Min. Btu/h 4,400 4,800 5,800
  Nom. Btu/h 10,900 (3) 13,600 (3) 19,800 (3)
  Max. kcal/h 3,870 4,300 5,160
  Max. Btu/h 15,350 17,100 20,500
  Nom. kW 3.2 (3) 4.0 (3) 5.8 (3)
  Min. kW 1.3 1.4 1.7
  Nom. kcal/h 2,750 (3) 3,440 (3) 4,990 (3)
  Min. kcal/h 1,110 1,200 1,460
  Max. kW 4.5 5.0 6.0
Pto (Thermostat off) W 43.0 43.0 53.0
Power input Cooling Nom. kW 0.645 1.060 1.650
  Heating Nom. kW 0.820 1.180 1.870
Cold season included Yes Yes Yes
Current Nominal running current (RLA) - 50Hz Heating A 4.2 5.4 8.3
    Cooling A 3.9 4.9 7.1
Notes EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
  Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m
  Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load