FDXM25F3V1B9 | FDXM35F3V1B9 | FDXM50F3V1B9 | FDXM60F3V1B9 | |||||
---|---|---|---|---|---|---|---|---|
Power input | Cooling | Nom. | kW | 0.036 | 0.036 | 0.060 | 0.060 | |
Heating | Nom. | kW | 0.036 | 0.036 | 0.060 | 0.060 | ||
Dimensions | Unit | Height | Mm | 200 | 200 | 200 | 200 | |
Width | Mm | 750 | 750 | 1,150 | 1,150 | |||
Depth | Mm | 620 | 620 | 620 | 620 | |||
Weight | Unit | kg | 21 | 21 | 28 | 28 | ||
Fan | Air flow rate | Cooling | High | m³/min | 8.7 | 8.7 | 15.8 | 16.0 |
Low | m³/min | 7.3 | 7.3 | 13.3 | 13.5 | |||
Heating | High | m³/min | 8.7 | 8.7 | 15.8 | 16.0 | ||
Low | m³/min | 7.3 | 7.3 | 13.3 | 13.5 | |||
External static pressure | Nom. | Pa | 30 | 30 | 40 | 40 | ||
Sound power level | Cooling | dBA | 53.0 | 53.0 | 55.0 | 56.0 | ||
Heating | dBA | 53.0 | 53.0 | 55.0 | 56.0 | |||
Sound pressure level | Cooling | High | dBA | 35.0 | 35.0 | 38.0 | 38.0 | |
Medium | dBA | 33.0 | 33.0 | 35.0 | 35.0 | |||
Low | dBA | 27.0 | 27.0 | 30.0 | 30.0 | |||
Heating | High | dBA | 35.0 | 35.0 | 38.0 | 38.0 | ||
Medium | dBA | 33.0 | 33.0 | 35.0 | 35.0 | |||
Low | dBA | 27.0 | 27.0 | 30.0 | 30.0 | |||
Piping connections | Liquid | OD | Mm | 6,35 | 6,35 | 6,35 | 6,35 | |
Gas | OD | Mm | 9.50 | 9.50 | 12.70 | 12.70 | ||
Drain | VP20 (I.D. 20/O.D. 26) | VP20 (I.D. 20/O.D. 26) | VP20 (I.D. 20/O.D. 26) | VP20 (I.D. 20/O.D. 26) | ||||
Standard Accessories | Installation manual | 1 | 1 | 1 | 1 | |||
Operation manual | 1 | 1 | 1 | 1 | ||||
Insulation for fitting | 1 | 1 | 1 | 1 | ||||
Sealing pad | 1 | 1 | 1 | 1 | ||||
Clamp metal | 1 | 1 | 1 | 1 | ||||
Drain hose | 1 | 1 | 1 | 1 | ||||
Washer for hanger bracket | 8 | 8 | 8 | 8 | ||||
Sealing material | 2 | 2 | 2 | 2 | ||||
Clamps | 6 | 6 | 6 | 6 | ||||
Washer fixing plate | 4 | 4 | 4 | 4 | ||||
Screws for duct flanges | 1 | 1 | 1 | 1 | ||||
Air filter | 1 | 1 | 1 | 1 | ||||
Power supply | Phase | 1~ | 1~ | 1~ | 1~ | |||
Frequency | Hz | 50 | 50 | 50 | 50 | |||
Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | |||
Notes | (1) - See separate drawing for electrical data | (1) - See separate drawing for electrical data | (1) - See separate drawing for electrical data | (1) - See separate drawing for electrical data |