Specifications Table for FDXM-F9 / RXS-L3

FDXM25F3V1B9 / RXS25L3V1B FDXM35F3V1B9 / RXS35L3V1B
Cooling capacity Min. kW 1.30 1.40
  Nom. kW 2.40 3.40
  Max. kW 3.00 3.80
Heating capacity Min. kW 1.30 1.40
  Nom. kW 3.20 4.00
  Max. kW 4.50 5.00
Nominal efficiency EER   3.74 2.96
  COP   4.00 3.48
  Annual energy consumption kWh 321 574
  Energy labeling Directive Cooling   A B
    Heating   A A
Space cooling Capacity Pdesign kW 2.40 3.40
  Energy efficiency class   A+ A
  SEER   5.63 5.21
  Annual energy consumption kWh/a 149 228
Space heating (Average climate) Capacity Pdesign kW 2.60 2.90
  Energy efficiency class   A+ A
  SCOP/A   4.24 3.88
  Pdh Heating capacity at -10° kW 2.16 2.42
  Annual energy consumption kWh/a 858 1,047
Piping connections Drain OD mm VP20 (External dia.26, Internal dia. 20) VP20 (External dia.26, Internal dia. 20)
  Gas OD mm 9.50 9.50
  Liquid OD mm 6,35 6,35
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data