FDXM25F3V1B9 / RXM25N2V1B9 FDXM25F3V1B9 / RXM25N5V1B9 FDXM35F3V1B9 / RXM35N2V1B9 FDXM35F3V1B9 / RXM35N5V1B9 FDXM50F3V1B9 / RXM50N2V1B9 FDXM60F3V1B9 / RXM60N2V1B9
Indoor unit FDXM25F3V1B9 FDXM25F3V1B9 FDXM35F3V1B9 FDXM35F3V1B9 FDXM50F3V1B9 FDXM60F3V1B9
Outdoor unit RXM25N2V1B9 RXM25N5V1B9 RXM35N2V1B9 RXM35N5V1B9 RXM50N2V1B9 RXM60N2V1B9
Cooling capacity Min. kW 1.30 1.30 1.40 1.40 1.70 1.70
  Min. Btu/h 4,435 4,435 4,800 4,800 5,800 5,800
  Min. kcal/h 1,117 1,117 1,204 1,204 1,462 1,462
  Nom. kW 2.40 2.40 3.40 3.40 5.00 6.00
  Nom. Btu/h 8,189 8,189 11,600 11,600 17,100 20,500
  Nom. kcal/h 2,064 2,064 2,923 2,923 4,299 5,159
  Max. kW 3.00 3.00 3.80 3.80 5.30 6.50
  Max. Btu/h 10,236 10,236 13,000 13,000 18,100 22,200
  Max. kcal/h 2,579 2,579 3,267 3,267 4,557 5,589
Heating capacity Min. kW 1.30 1.30 1.40 1.40 1.70 1.70
  Min. Btu/h 4,435 4,435 4,800 4,800 5,800 5,800
  Min. kcal/h 1,117 1,117 1,200 1,200 1,500 1,500
  Nom. kW 3.20 3.20 4.00 4.00 5.80 7.00
  Nom. Btu/h 10,919 10,919 13,600 13,600 19,800 23,900
  Nom. kcal/h 2,752 2,752 3,439 3,439 4,987 6,019
  Max. kW 4.50 4.50 5.00 5.00 6.00 7.10
  Max. Btu/h 15,354 15,354 17,100 17,100 20,500 24,200
  Max. kcal/h 3,869 3,869 4,299 4,299 5,159 6,105
Power input Cooling Nom. kW 0.64 0.64 1.14 1.14 1.63 2.05
  Heating Nom. kW 0.80 0.80 1.15 1.15 1.87 2.18
Nominal efficiency EER   3.77 3.77 2.98 2.98 3.06 2.93
  COP   4.00 4.00 3.48 3.48 3.10 3.21
  Annual energy consumption kWh 318 318 570 570 817 1,024
  Energy labeling Directive Cooling   A A C C B C
    Heating   A A B B D C
Space cooling Energy efficiency class   A+ A+ A A A+ A
  Capacity Pdesign kW 2.40 2.40 3.40 3.40 5.00 6.00
  SEER   5.68 5.68 5.26 5.26 5.77 5.56
  Annual energy consumption kWh/a 148 148 226 226 303 378
  A Condition (35°C - 27/19) Pdc kW 2.40 2.40 3.40 3.40 5.00 6.00
    EERd   3.77 3.77 2.98 2.98 3.06 2.93
    Power input kW 0.64 0.64 1.14 1.14 1.63 2.05
  B Condition (30°C - 27/19) Pdc kW 1.76 1.76 2.50 2.50 3.67 4.43
    EERd   5.38 5.38 4.08 4.08 4.96 4.64
    Power input kW 0.33 0.33 0.61 0.61 0.74 0.95
  C Condition (25°C - 27/19) Pdc kW 1.27 1.27 1.61 1.61 2.37 2.85
    EERd   8.92 8.92 8.05 8.05 8.21 6.96
    Power input kW 0.14 0.14 0.20 0.20 0.29 0.41
  D Condition (20°C - 27/19) Pdc kW 1.31 1.31 1.46 1.46 2.26 2.26
    EERd   10.90 10.90 9.65 9.65 9.47 10.44
    Power input kW 0.12 0.12 0.15 0.15 0.24 0.22
Space heating (Average climate) Energy efficiency class   A+ A+ A A A A
  Capacity Pdesign kW 2.60 2.60 2.90 2.90 4.00 4.60
  SCOP/A   4.24 4.24 3.88 3.88 3.93 3.80
  SCOPnet/A   4.27 4.27 3.91 3.91 3.95 3.83
  Pdh Heating capacity at -10° kW 2.16 2.16 2.41 2.41 3.56 3.94
  Annual energy consumption kWh/a 858 858 1,046 1,046 1,424 1,693
  Required back up heating cap at design conditions kW 0.44 0.44 0.49 0.49 0.44 0.66
  TOL Tol (temperature operating limit) °C -15 -15 -15 -15 -15 -15
    Pdh (declared heating cap) kW 1.93 1.93 2.15 2.15 3.59 3.72
    COPd (declared COP)   2.20 2.20 2.01 2.01 1.89 1.91
    Power input kW 0.88 0.88 1.07 1.07 1.90 1.95
  TBivalent Tbiv (bivalent temperature) °C -7 -7 -7 -7 -7 -7
    Pdh (declared heating cap) kW 2.30 2.30 2.57 2.57 3.54 4.07
    COPd (declared COP)   2.81 2.81 2.60 2.60 2.87 2.58
    Power input kW 0.82 0.82 0.99 0.99 1.23 1.58
  A Condition (-7°C) Pdh (declared heating cap) kW 2.30 2.30 2.57 2.57 3.54 4.07
    COPd (declared COP)   2.81 2.81 2.60 2.60 2.87 2.58
    Power input kW 0.82 0.82 0.99 0.99 1.23 1.58
  B Condition (2°C) Pdh (declared heating cap) kW 1.40 1.40 1.57 1.57 2.13 2.48
    COPd (declared COP)   4.21 4.21 3.84 3.84 4.10 3.92
    Power input kW 0.33 0.33 0.41 0.41 0.52 0.63
  C Condition (7°C) Pdh (declared heating cap) kW 1.00 1.00 1.02 1.02 1.62 1.62
    COPd (declared COP)   5.54 5.54 4.94 4.94 4.56 4.52
    Power input kW 0.18 0.18 0.21 0.21 0.36 0.36
  D Condition (12°C) Pdh (declared heating cap) kW 1.17 1.17 1.19 1.19 1.92 1.92
    COPd (declared COP)   6.84 6.84 6.08 6.08 5.49 5.46
    Power input kW 0.17 0.17 0.20 0.20 0.35 0.35
Space heating (Warm climate) Energy efficiency class   A+++ A+++ A++ A++ A+ A+
  Capacity Pdesignh kW 1.40 1.40 1.57 1.57 2.13 2.48
  SCOP   5.38 5.38 4.88 4.88 4.40 4.47
  SCOPnet   5.46 5.46 4.95 4.95 4.45 4.51
  Annual energy consumption kWh/a 365 365 450 450 679 777
  Required back up heating cap at design conditions kW 0.00 0.00 0.00 0.00 0.00 0.00
  TOL Tol (temperature operating limit) °C -15 -15 -15 -15 -15 -15
    Pdh (declared heating cap) kW 1.93 1.93 2.15 2.15 3.59 3.72
    COPd (declared COP)   2.20 2.20 2.01 2.01 1.89 1.91
    Power input kW 0.88 0.88 1.07 1.07 1.90 1.95
  TBivalent Tbiv (bivalent temperature) °C 2 2 2 2 2 2
    Pdh (declared heating cap) kW 1.40 1.40 1.57 1.57 2.13 2.48
    COPd (declared COP)   4.21 4.21 3.84 3.84 4.10 3.92
    Power input kW 0.33 0.33 0.41 0.41 0.52 0.63
  B Condition (2°C) Pdh (declared heating cap) kW 1.40 1.40 1.57 1.57 2.13 2.48
    COPd (declared COP)   4.21 4.21 3.84 3.84 4.10 3.92
    Power input kW 0.33 0.33 0.41 0.41 0.52 0.63
  C Condition (7°C) Pdh (declared heating cap) kW 1.00 1.00 1.02 1.02 1.62 1.62
    COPd (declared COP)   5.54 5.54 4.94 4.94 4.56 4.52
    Power input kW 0.18 0.18 0.21 0.21 0.36 0.36
  D Condition (12°C) Pdh (declared heating cap) kW 1.17 1.17 1.19 1.19 1.92 1.92
    COPd (declared COP)   6.84 6.84 6.08 6.08 5.49 5.46
    Power input kW 0.17 0.17 0.20 0.20 0.35 0.35
Power consumption in other than active mode Crankcase heater mode Cooling PCK kW     0.000 0.000 0.000 0.000
    Heating PCK kW     0.000 0.000 0.000 0.000
  Off mode Cooling POFF kW 14.0 14.0 0.014 0.014 0.015 0.015
    Heating POFF kW 14.0 14.0 0.014 0.014 0.015 0.015
  Standby mode Cooling PSB kW 14.0 14.0 0.014 0.014 0.015 0.015
    Heating PSB kW 14.0 14.0 0.014 0.014 0.015 0.015
  Thermostat-off mode Cooling PTO kW 7.0 7.0 0.007 0.007 0.009 0.009
    Heating PTO kW 7.0 7.0 0.007 0.007 0.009 0.009
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25 0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25 0.25 0.25 0.25
Cooling function included Yes Yes Yes Yes Yes Yes
Heating function included Yes Yes Yes Yes Yes Yes
Average climate included Yes Yes Yes Yes Yes Yes
Cold season included No No No No No No
Warm season included Yes Yes Yes Yes Yes Yes
Ecolabel logo No No        
Eurovent Sound power level outdoor Cooling Nom. dBA 59 59 61 61 62 63
  Sound power level indoor Cooling Nom. dBA 53 53 53 53 55 56
  Piping length Cooling Measuring condition m 5.0 5.0 5.00 5.00 5.00 5.00
Notes (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data