FDXM50F3V1B9 / RXM50N2V1B FDXM60F3V1B9 / RXM60N2V1B
Indoor unit FDXM50F3V1B9 FDXM60F3V1B9
Outdoor unit RXM50N2V1B RXM60N2V1B
Cooling capacity Min. kW 1.70 1.70
  Min. Btu/h 5,800 5,800
  Min. kcal/h 1,462 1,462
  Nom. kW 5.00 6.00
  Nom. Btu/h 17,100 20,500
  Nom. kcal/h 4,299 5,159
  Max. kW 5.30 6.50
  Max. Btu/h 18,100 22,200
  Max. kcal/h 4,557 5,589
Heating capacity Min. kW 1.70 1.70
  Min. Btu/h 5,800 5,800
  Min. kcal/h 1,500 1,500
  Nom. kW 5.80 7.00
  Nom. Btu/h 19,800 23,900
  Nom. kcal/h 4,987 6,019
  Max. kW 6.00 7.10
  Max. Btu/h 20,500 24,200
  Max. kcal/h 5,159 6,105
Power input Cooling Nom. kW 1.63 2.05
  Heating Nom. kW 1.87 2.18
Nominal efficiency EER   3.06 2.93
  COP   3.10 3.21
  Annual energy consumption kWh 817 1,024
  Energy labeling Directive Cooling   B C
    Heating   D C
Space cooling Capacity Pdesign kW 5.00 6.00
  Energy efficiency class   A+ A
  SEER   5.77 5.56
  Annual energy consumption kWh/a 303 378
  A Condition (35°C - 27/19) Pdc kW 5.00 6.00
    EERd   3.06 2.93
    Power input kW 1.63 2.05
  B Condition (30°C - 27/19) Pdc kW 3.67 4.43
    EERd   4.47 4.05
    Power input kW 0.82 1.09
  C Condition (25°C - 27/19) Pdc kW 2.37 2.85
    EERd   7.41 7.32
    Power input kW 0.32 0.39
  D Condition (20°C - 27/19) Pdc kW 2.26 2.26
    EERd   9.47 8.87
    Power input kW 0.24 0.25
Space heating (Average climate) Capacity Pdesign kW 4.00 4.60
  Energy efficiency class   A A
  SCOP/A   3.93 3.80
  SCOPnet/A   3.95 3.83
  Pdh Heating capacity at -10° kW 3.56 3.94
  Annual energy consumption kWh/a 1,424 1,693
  Required back up heating cap at design conditions kW 0.44 0.66
  TOL Tol (temperature operating limit) °C -15 -15
    Pdh (declared heating cap) kW 3.59 3.72
    COPd (declared COP)   1.89 1.91
    Power input kW 1.90 1.95
  TBivalent Tbiv (bivalent temperature) °C -7 -7
    Pdh (declared heating cap) kW 3.54 4.07
    COPd (declared COP)   2.87 2.58
    Power input kW 1.23 1.58
  A Condition (-7°C) Pdh (declared heating cap) kW 3.54 4.07
    COPd (declared COP)   2.87 2.58
    Power input kW 1.23 1.58
  B Condition (2°C) Pdh (declared heating cap) kW 2.13 2.48
    COPd (declared COP)   4.10 3.92
    Power input kW 0.52 0.63
  C Condition (7°C) Pdh (declared heating cap) kW 1.62 1.62
    COPd (declared COP)   4.56 4.52
    Power input kW 0.36 0.36
  D Condition (12°C) Pdh (declared heating cap) kW 1.92 1.92
    COPd (declared COP)   5.49 5.46
    Power input kW 0.35 0.35
Space heating (Warm climate) Capacity Pdesignh kW 2.13 2.48
  Energy efficiency class   A+ A+
  SCOP   4.37 4.44
  SCOPnet   4.45 4.51
  Annual energy consumption kWh/a 682 781
  Required back up heating cap at design conditions kW 0.00 0.00
  TOL Tol (temperature operating limit) °C -15 -15
    Pdh (declared heating cap) kW 3.59 3.72
    COPd (declared COP)   1.89 1.91
    Power input kW 1.90 1.95
  TBivalent Tbiv (bivalent temperature) °C 2 2
    Pdh (declared heating cap) kW 2.13 2.48
    COPd (declared COP)   4.10 3.92
    Power input kW 0.52 0.63
  B Condition (2°C) Pdh (declared heating cap) kW 2.13 2.48
    COPd (declared COP)   4.10 3.92
    Power input kW 0.52 0.63
  C Condition (7°C) Pdh (declared heating cap) kW 1.62 1.62
    COPd (declared COP)   4.56 4.52
    Power input kW 0.36 0.36
  D Condition (12°C) Pdh (declared heating cap) kW 1.92 1.92
    COPd (declared COP)   5.49 5.46
    Power input kW 0.35 0.35
Power consumption in other than active mode Crankcase heater mode PCK W 0 0
  Off mode POFF W 6 6
  Standby mode Cooling PSB W 6 6
    Heating PSB W 6 6
  Thermostat-off mode PTO Cooling W 9 9
      Heating W 15 15
Cooling Cdc (Degradation cooling)   0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25
Cooling function included Yes Yes
Heating function included Yes Yes
Average climate included Yes Yes
Cold season included No No
Warm season included Yes Yes
Eurovent Sound power level outdoor Cooling Nom. dBA 62 63
  Sound power level indoor Cooling Nom. dBA 55 56
  Piping length Cooling Measuring condition m 5.00 5.00
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data