Specifications Table for FDXM-F3

FDXM25F3V1B FDXM35F3V1B FDXM50F3V1B FDXM60F3V1B
Power input Cooling Nom. kW 0.036 0.036 0.060 0.060
  Heating Nom. kW 0.036 0.036 0.060 0.060
Dimensions Unit Height mm 200 200 200 200
    Width mm 750 750 1,150 1,150
    Depth mm 620 620 620 620
Weight Unit kg 21 21 28 28
Fan External static pressure Nom. Pa 30 30 40 40
Sound power level Cooling dBA 53 53 55 56
  Heating dBA 53 53 55 56
Sound pressure level Cooling High dBA 35 35 38 38
    Medium dBA 33 33 35 35
    Low dBA 27 27 30 30
  Heating High dBA 35 35 38 38
    Medium dBA 33 33 35 35
    Low dBA 27 27 30 30
Piping connections Liquid OD mm 6.35 6.35 6.35 6.35
  Gas OD mm 9.50 9.50 12.70 12.70
  Drain   VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26)
Standard Accessories Installation manual 1 1 1 1
  Operation manual 1 1 1 1
  Insulation for fitting 1 1 1 1
  Sealing pad 1 1 1 1
  Clamp metal 1 1 1 1
  Drain hose 1 1 1 1
  Washer for hanger bracket 8 8 8 8
  Sealing material 2 2 2 2
  Clamps 6 6 6 6
  Washer fixing plate 4 4 4 4
  Screws for duct flanges 1 1 1 1
  Air filter 1 1 1 1
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240