Specifications Table for FDXM-F3 / RXM-N

FDXM50F3V1B / RXM50N2V1B FDXM60F3V1B / RXM60N2V1B
Cooling capacity Min. kW 1.70 1.70
  Nom. kW 5.00 6.00
  Max. kW 5.30 6.50
Heating capacity Min. kW 1.70 1.70
  Nom. kW 5.80 7.00
  Max. kW 6.00 7.10
Nominal efficiency EER   3.06 2.93
  COP   3.10 3.21
  Annual energy consumption kWh 816 1,024
  Energy labeling Directive Cooling   B C
    Heating   D C
Space cooling Capacity Pdesign kW 5.00 6.00
  Energy efficiency class   A+ A
  SEER   5.77 5.56
  Annual energy consumption kWh/a 303 378
Space heating (Average climate) Capacity Pdesign kW 4.00 4.60
  Energy efficiency class   A A
  SCOP/A   3.93 3.80
  Pdh Heating capacity at -10° kW 3.55  
  Annual energy consumption kWh/a 1,424 1,693
Notes (1) - See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.