Concealed ceiling unit

FDXM-F

Compact concealed ceiling unit, with a height of only 200mm

FDXM-F

Product Features

  • Discretely concealed in the ceiling: only the suction and discharge grilles are visible
  • Compact dimensions, can easily be mounted in a ceiling void of only 240mm
  • Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency
  • Medium external static pressure up to 40Pa facilitates unit use with flexible ducts of varying lengths
  • Designed to combine with multi outdoor units only
  • Low energy consumption thanks to DC fan motor

Benefits

  • Fan only

    Fan only

    The unit can be used as fan, blowing air without heating or cooling.

  • Multi model application

    Multi model application

    Up to 5 indoor units can be connected to a single outdoor unit, even if they have different capacities. All indoor units can individually be operated within the same heating or cooling mode.

  • Fan speed steps

    Fan speed steps (3 steps)
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
  • 24 hour timer

    24 hour timer

    Can be set to start operation anytime during a 24 hour period
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
  • Centralised control

    Centralised control

    Starts, stops and regulates several air conditioners from one central point.