Super Inverter - FDQ-C / RZQ-C

Product Features

  • Available as 20 and 25kW
  • High external static pressure up to 200Pa facilitates extensive duct and grille network
  • Possibility to change ESP via wired remote control allows optimisation of the supply air volume
  • Replace existing systems with R-32 technology without needing to replace the piping
  • Discretely concealed in the ceiling: only the suction and discharge grilles are visible
  • Guarantees operation in heating mode down to -15°C
  • Reduced energy consumption thanks to specially developed DC fan motor
  • Standard night quiet mode
  • Maximum piping length up to 100m
  • Wide range of connectable indoor units
  • No optional adapter needed for DIII-connection, link your unit into the wider building management system.
  • Flexible installation, as the air suction direction can be altered from rear to bottom suction
  • Maximum installation height difference up to 30m
  • Standard built-in drain pump with 625mm lift increases flexibility and installation speed

Benefits

  • Home leave operation

    Home leave operation

    Maintains the indoor temperature at your specified comfort level during absence, thus saving energy

  • Auto cooling-heating changeover

    Auto cooling-heating changeover

    Automatically selects heating or cooling mode to achieve the set temperature.

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.
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
  • Centralised control

    Centralised control

    Starts, stops and regulates several air conditioners from one central point.
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
  • Drain pump kit

    Drain pump kit

    Facilitates condensation draining from the indoor unit.

  • Twin/triple/double twin application

    Twin/triple/double twin application

    2,3 or 4 indoor units can be connected to only a single outdoor unit even if they have different capacities. All indoor units operate within the same heating or cooling mode from one remote control.