FDQ125B8V3B9 FDQ200B8V3B9 FDQ250B8V3B9
Sound pressure level Heating Low dBA 44.0    
  Cooling High dBA 44.0    
Standard Accessories Standard_Accessories-=-Quantity Installation and operation manual Installation and operation manual Installation and operation manual
Refrigerant Type R-410A    
Fan motor Output High W 500    
  Speed Steps 3    
  Quantity DPA216-178NB    
Power input - 50Hz Cooling Nom. kW   1.340 1.340
  Heating Nom. kW   1.340 1.340
Heat exchanger Passes Quantity 10    
  Fin Treatment Rhombus    
  Empty tubeplate hole Quantity 0    
  Fin pitch mm 1.75    
  Stages Quantity 14    
  Rows Quantity 3    
  Face area 0.338    
  Length mm 1,150    
  Tube type ø7 Hi-XSS    
Piping connections Liquid OD mm 9.52 9,52 12,7
    Type Flare connection    
  Gas OD mm 15.9 22.2 22.2
    Type Flare connection    
  Heat insulation Both liquid and gas pipes    
Required ceiling void >-=-mm mm 350 450 450
Sound power level Cooling dBA 75.0 81.0 82.0
Safety devices Item 01 Fan motor thermal fuse    
Air filter Type Resin net with mold resistance    
Dimensions Packed unit Width mm 1,515 1,515 1,515
    Height mm 512 607 607
    Depth mm 795 1,055 1,055
  Unit Width mm 1,400 1,400 1,400
    Depth mm 662 900 900
    Height mm 350 450 450
Casing Colour Galvanised steel    
Weight Packed unit kg 74.0 108.0 113.0
  Unit kg 59.0 89.0 94.0
Fan External static pressure High Pa 150 250 250
    Nom. Pa 150 250 250
    Low Pa 150 250 250
  Air flow rate Heating Medium m³/min   69.0 (0.000) 89.0 (0.000)
    Cooling Medium m³/min   69.0 (0.000) 89.0 (0.000)
  Fan-=-Fan type 2    
  Air flow rate Heating Nom. m³/min 43.0    
    Cooling Nom. m³/min 43.0    
Air direction control Microprocessor thermostat for cooling and heating    
Current - 50Hz Zmax List No requirements    
Voltage range Min. % -10    
  Max. % 10    
Power supply Frequency Hz 50 50 50
  Voltage V 230 230 +/-10% 230 +/-10%
  Phase 1~    
Notes Sound values are measured in a semi-anechoic room with corrections. Sound values are measured in a semi-anechoic room with corrections. Sound values are measured in a semi-anechoic room with corrections.
  The sound pressure level is measured via a microphone at 1m distance of the unit. The sound pressure level is measured via a microphone at 1m distance of the unit. The sound pressure level is measured via a microphone at 1m distance of the unit.
  Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
  The sound power level is an absolute value indicating the power which a sound source generates. The sound power level is an absolute value indicating the power which a sound source generates. The sound power level is an absolute value indicating the power which a sound source generates.
  For more details, please refer to wiring diagram, name plate and installation manual. For more details, please refer to wiring diagram, name plate and installation manual. For more details, please refer to wiring diagram, name plate and installation manual.
Power supply intake Both indoor and outdoor unit    
Cooling capacity Sensible capacity Nom. kW   15.6 19.8
  Latent capacity Nom. kW   4.4 4.3
  Total capacity Nom. kW   20.0 24.1
Heating capacity Total capacity Nom. kW   23.0 (0.000) 26.4 (0.000)
Casing Colour     Unpainted Unpainted
  Material     Galvanised steel Galvanised steel
Heat exchanger Inside length mm   1,200 1,200
  Outside length mm   1,200 1,200
  Rows Quantity     3 3
  Fin pitch mm   2.00 2.00
  Passes Quantity     12 12
  Face area   0.634 0.634
  Stages Quantity     24 24
  Empty tubeplate hole Quantity     0 0
  Tube type     ø8 Hi-XSS ø8 Hi-XSS
  Fin Type     Non-symmetric fin Non-symmetric fin
Fan Type     Sirocco fan Sirocco fan
  Quantity     2 2
Fan motor Quantity     1 1
  Model     DPC241-241NB DPC241-241NB
  Drive     Direct drive Direct drive
  Speed Steps     3 2
  Output High W   650 1,000
Sound pressure level Cooling High dBA   45.0 47.0
  Heating Low dBA   45.0 47.0
Refrigerant Type     R-410A R-410A
Piping connections Liquid Type     Flare connection Flare connection
  Gas Type     Braze connection Braze connection
  Drain     OD Ø25.0 OD Ø25.0
  Heat insulation     Both liquid and gas pipes Both liquid and gas pipes
Air filter Type     Resin net Resin net
Safety devices Item 01     Fan motor thermal fuse Fan motor thermal fuse
Control systems Wired remote control     BRC1D52, BRC1E52A/B BRC1D52, BRC1E52A/B
Power supply Name     V3 V3
  Phase     1~ 1~