FDQ125B8V3B9 / RZQ125D9V1B
Eurovent Sound power level indoor Cooling Nom. dBA 75.0
  Piping length Cooling Measuring condition m 5.0
  Sound power level outdoor Cooling Nom. dBA 67
Seasonal efficiency (according to EN14825) Cooling Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling seer 3.50
Cooling capacity Nom. kW 12.5 (3)
Nominal efficiency Annual energy consumption kWh 1,978 (0.000)
  Energy labeling Directive Heating B
  Nominal efficiency-=-Cop 3.16
Piping connections Liquid OD mm 9.52
    Quantity Flare connection
  Gas OD mm 15.9
    Quantity Flare connection
  Drain OD mm 26
    Quantity Hole
Heating capacity Nom. kW 14.0 (4)
Power input Cooling Nom. kW 3.96
  Heating Nom. kW 3.61
Notes Energy label: scale from A (most efficient) to G (less efficient)
  Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions)
  Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m
  Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load