Seasonal Inverter - FDQ-B / RZQ-D3/D9V1

Product Features

  • Energy efficient units: up to class A energy labels
  • High external static pressure up to 250Pa facilitates using flexible ducts of varying lengths
  • Discretely concealed in the ceiling: only the suction and discharge grilles are visible
  • The use of inverter type outdoor units results in an air conditioning system with a high energy efficiency and very low sound level
  • Up to 26.4kW in heating mode
  • Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
  • Outdoor units are fitted with either a swing or scroll compressor, renowned for low noise and high energy efficiency
  • A special acryl precoated fin for anti-corrosion treatment on the heat exchanger ensures greater resistance against severe weather conditions
  • Outdoor units for pair, twin, triple, double twin application
  • The Sky Air inverter is developed for use in light commercial applications, provides a more comfortable environment and offers great savings in energy consumption to shop, restaurant and office owners
  • An inverter driven compressor allows the capacity to be adjusted precisely to match variations in room and outside temperatures
  • During start up, the room can be cooled down or heated very quickly; once the temperature in the room has reached its set point, the low power operation starts to save energy.

Benefits

  • Home leave operation

    Home leave operation

    Maintains the indoor temperature at your specified comfort level during absence, thus saving energy

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Fan only

    Fan only

    The unit can be used as fan, blowing air without heating or cooling.

  • Auto cooling-heating changeover

    Auto cooling-heating changeover

    Automatically selects heating or cooling mode to achieve the set temperature.

  • Night quiet mode

    Night quiet mode

    Reduces automatically the operation sound during nighttime of the outdoor unit by 3dB(A) by removing an outdoor unit jumper wire. (Multi outdoor units in cooling mode only).

  • Fan speed steps

    Fan speed steps (2 steps: FDQ250, 3 steps: FDQ125,200)

    Allows to select up to the given number of fan speed.

  • Air filter

    Air filter

    Removes airborne dust particles to ensure a steady supply of clean air.

  • Weekly timer

    Weekly timer

    Can be set to start heating or cooling anytime on a daily or weekly basis.

  • Wired remote control

    Wired remote control

    Starts, stops and regulates the air conditioner.

  • Centralised control

    Centralised control

    Starts, stops and regulates several air conditioners from one central point.

  • Auto-restart

    Auto-restart (standard)

    The unit restarts automatically at the original settings after power failure.

  • Self diagnosis

    Self diagnosis

    Simplifies maintenance by indicating system faults or operating anomalies.

  • Twin/triple/double twin application

    Twin/triple/double twin application

    2,3 or 4 indoor units can be connected to only a single outdoor unit even if they have different capacities. All indoor units operate within the same heating or cooling mode from one remote control.

Technical details

Documentation

Sorry, we could not find any documents.