FDBQ-B / RMXS-EV

Product Features

  • Compact unit (230mm high & 652mm deep), can easily be mounted in narrow ceiling voids
  • Discretely concealed in the ceiling: only the suction and discharge grilles are visible
  • Whisper quiet operation: down to 28dBA sound pressure level
  • Flexible installation, as the air suction direction can be altered from rear to bottom suction
  • For easy mounting, the drain pan can be located to the left or right of the unit
  • Super Multi Plus combines the power and easy installation of a VRV outdoor unit with the quiet operation of residential indoor units
  • All indoor units can be individually controlled and do not need to be installed in the same room or even at the same time.
  • An inverter driven compressor allows the capacity to be adjusted precisely to match variations in room and outside temperatures
  • Increased piping flexibility: 135m piping length without restrictions on indoor unit installation position, resulting in greatly improved planning flexibility

Benefits

  • Home leave operation

    Home leave operation

    Maintains the indoor temperature at your specified comfort level during absence, thus saving energy

  • Whisper quiet

    Whisper quiet

    Daikin indoor units are whisper quiet. Also the outdoor units are guaranteed not to disturb the quiet of the neighbourhood.

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.
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
    Up to 5 indoor units can be connected to a single outdoor unit, even if they have different capacities. All indoor units can individually be operated within the same heating or cooling mode.

  • VRV for residential application

    VRV for residential application

    Up to 9 indoor units (even different capacities and up to 71 class) can be connected to a single outdoor unit. All indoor units can individually be operated within the same mode.