Specifications Table for FDA-A

FDA125A5VEB FDA200AXVEB FDA250AXVEB
Cooling capacity Sensible capacity Nom. kW 7.83 14.60 16.60
  Latent capacity Nom. kW 4.27 4.40 5.40
  Total capacity Nom. kW 12.10 19.00 22.00
Heating capacity Total capacity Nom. kW 13.50 22.4 24.0
Power input - 50Hz Cooling Nom. kW 0.35 0.32 0.40
  Heating Nom. kW 0.35 0.32 0.40
Power input - 60Hz Cooling Nom. kW 0.35 0.32 0.40
  Heating Nom. kW 0.35 0.32 0.40
Casing Colour   Unpainted Unpainted Unpainted
  Material   Galvanised steel Galvanised steel plate Galvanised steel plate
Dimensions Unit Height mm 300 470 470
    Width mm 1,400 1,490 1,490
    Depth mm 700 1,100 1,100
  Packed unit Height mm 355 1,362 1,362
    Width mm 1,620 1,746 1,746
    Depth mm 900 519 519
Weight Unit kg 45 104 115
  Packed unit kg 53 124 135
Required ceiling void >-=-mm mm 350    
Heat exchanger Inside length mm 1,140 1,260 1,260
  Outside length mm 1,140 1,260 1,260
  Rows Quantity   3 2 3
  Fin pitch mm 1.75 1.40 1.40
  Passes Quantity   11 16 16
  Face area 0.383 0.850 0.850
  Stages Quantity   16 32 32
  Empty tubeplate hole Quantity   0 0 0
  Tube type   ø7 Hi-XSS ø7 Hi-XU ø7 Hi-XU
  Fin Type   Symmetric waffle louvre Raise Lance Raise Lance
Fan Type   Sirocco fan Sirocco fan Sirocco fan
  Quantity   3 2 2
  Air flow rate Cooling High m³/min 39.0 64.0 69.0
      Medium m³/min   50 56
      Low m³/min 28.0 36.0 43.0
    Heating High m³/min 39.0 64.0 69.0
      Medium m³/min   50.0 56.0
      Low m³/min 28.0 36.0 43.0
  External static pressure High Pa 200 250 250
    Nom. Pa 50 62 62
Fan motor Quantity   1 1 1
  Model   Brushless DC motor DMUD8C4DK ERC8804ADS
  Drive   Direct drive Direct drive Direct drive
  Speed Steps   9 3 3
    Cooling High rpm 1,218    
      Low rpm 920    
    Heating High rpm 1,218    
      Low rpm 920    
  Output Max W 350    
    Rated W   648 750
  Full load amps (FLA) Cooling A   4.0 4.3
    Heating A   4.0 4.3
Sound power level Cooling dBA 66 69.0 71.0
Sound pressure level Cooling High dBA 40 43.0 44.0
    Medium dBA   39.0 40.0
    Low dBA 33 36.0 37.0
  Heating High dBA 40 43.0 44.0
    Medium dBA   39.0 40.0
    Low dBA 33 36.0 37.0
Refrigerant Type   R-32, R-410A R-32, R-410A R-32, R-410A
Piping connections Liquid Type   Flare connection Flare connection Flare connection
    OD mm 9,52 9,5 9,5
  Gas Type   Flare connection Flange Flange
    OD mm 15.90 19.1 22.2
  Drain   VP25 (I.D. 25/O.D. 32) BSP1 BSP1
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Drain-up height mm 625    
Decoration panel Model   BYBS125DJW1    
  Colour   White (10Y9/0.5)    
  Dimensions Height mm 55    
    Width mm 1,500    
    Depth mm 500    
  Weight kg 6.5    
Air filter Type   Resin net Resin net Resin net
Safety devices Item 01   PC board fuse Fuse Fuse
    02   PC board fuse (fan driver) Fan driver overload protector Fan driver overload protector
    03   Drain pump fuse    
Control systems Infrared remote control   BRC4C65, BRC4C66    
  Wired remote control   BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7 BRC1H519W/S/K BRC1H519W/S/K
Packing Material   Carton + OSB board + EPS Carton + OSB board + EPS
Standard Accessories Screws 16 1 1
  Washer 8 1 1
  Hose band 1 1 1
  Drain hose 1 1 1
  General safety precautions 1 12 12
  Installation and operation manual 1 45 45
  Wire for common power supply 2 2 2
  Sealing material (drain hose) 1    
  Sealing material 2    
  Thermal insulation tube (liquid) 1    
  Thermal insulation tube (gas) 1    
Power supply Phase   1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220
Notes_Description 1