|
FDA125A5VEB / RZQSG125L9V1B |
Cooling capacity |
Nom. |
kW |
12.00 |
Heating capacity |
Nom. |
kW |
13.50 |
Nominal efficiency |
EER |
|
3.09 |
|
COP |
|
3.51 |
|
Annual energy consumption |
kWh |
1,942 |
|
Energy labeling Directive |
Cooling |
|
B |
|
|
Heating |
|
B |
Space cooling |
Energy efficiency class |
|
A |
|
Capacity |
Pdesign |
kW |
12.00 |
|
SEER |
|
5.20 |
|
Annual energy consumption |
kWh/a |
808 |
Space heating (Average climate) |
Energy efficiency class |
|
A |
|
Capacity |
Pdesign |
kW |
7.60 |
|
SCOP/A |
|
3.90 |
|
Annual energy consumption |
kWh/a |
2,729 |
Notes |
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
|
(3) - See separate drawing for operation range |
|
(4) - See separate drawing for electrical data |