Specifications Table for FDA-A / RZQG-L9V1

FDA125A5VEB / RZQG125L9V1B
Cooling capacity Nom. kW 12.00
Heating capacity Nom. kW 13.50
Nominal efficiency EER   3.75
  COP   3.83
  Annual energy consumption kWh 1,600
  Energy labeling Directive Cooling   A
    Heating   A
Space cooling Energy efficiency class   A+
  Capacity Pdesign kW 12.00
  SEER   5.81
  Annual energy consumption kWh/a 723
Space heating (Average climate) Energy efficiency class   A+
  Capacity Pdesign kW 12.71
  SCOP/A   4.21
  Annual energy consumption kWh/a 4,227
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data