FDA125A5VEB / RZAG125N7Y1B
Cooling capacity Nom. kW 12.1 (1)
Heating capacity Nom. kW 13.5 (2)
Space cooling Capacity Pdesign kW 12.1
  SEER   6.59
  ηs,c % 261
  Annual energy consumption kWh/a 1,102
  A Condition (35°C - 27/19) Pdc kW 12.10
    EERd   3.25
    Power input kW 3.73
  B Condition (30°C - 27/19) Pdc kW 8.92
    EERd   4.99
    Power input kW 1.79
  C Condition (25°C - 27/19) Pdc kW 5.73
    EERd   7.67
    Power input kW 0.75
  D Condition (20°C - 27/19) Pdc kW 3.34
    EERd   11.04
    Power input kW 0.30
Space heating (Average climate) Capacity Pdesign kW 9.52
  SCOP/A   4.08
  SCOPnet/A   4.08
  ηs,h % 160
  Annual energy consumption kWh/a 3,267
  Required back up heating cap at design conditions kW 0.00
  TOL Tol (temperature operating limit) °C -10
    Pdh (declared heating cap) kW 9.52
    COPd (declared COP)   1.87
    Power input kW 5.10
  TBivalent Tbiv (bivalent temperature) °C -10
    Pdh (declared heating cap) kW 9.52
    COPd (declared COP)   1.87
    Power input kW 5.10
  A Condition (-7°C) Pdh (declared heating cap) kW 8.42
    COPd (declared COP)   2.52
    Power input kW 3.34
  B Condition (2°C) Pdh (declared heating cap) kW 5.12
    COPd (declared COP)   4.06
    Power input kW 1.26
  C Condition (7°C) Pdh (declared heating cap) kW 3.29
    COPd (declared COP)   5.37
    Power input kW 0.61
  D Condition (12°C) Pdh (declared heating cap) kW 2.58
    COPd (declared COP)   6.27
    Power input kW 0.41
Power consumption in other than active mode Crankcase heater mode Cooling PCK kW 0.000
    Heating PCK kW 0.000
  Off mode Cooling POFF kW 0.012
    Heating POFF kW 0.012
  Standby mode Cooling PSB kW 0.012
    Heating PSB kW 0.012
  Thermostat-off mode Cooling PTO kW 0.005
    Heating PTO kW 0.016
Indication if the heater is equipped with a supplementary heater (pair application) No
Supplementary heater (pair application) Back-up capacity Heating elbu kW 0.0
Cooling Cdc (Degradation cooling)   0.25
Heating Cdh (Degradation heating)   0.25
Cooling function included Yes
Heating function included Yes
Average climate included Yes
Cold season included No
Warm season included No
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.