Specifications Table for FDA-A / RZA-D

FDA200AXVEB / RZA200D7Y1B FDA250AXVEB / RZA250D7Y1B
Cooling capacity Nom. kW 19.0 (1) 22.0 (1)
Heating capacity Nom. kW 22.4 (2) 24.0 (2)
Space cooling Capacity Pdesign kW 19.0 22.0
  SEER   6.26 5.38
  Annual energy consumption kWh/a 1,821 2,455
Space heating (Average climate) Capacity Pdesign kW 11.2 12.1
  SCOP/A   3.59 3.55
  Annual energy consumption kWh/a 4,368 4,765
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.