FCQHG100FVEB / RZQG71L8Y1B FCQHG71FVEB / RZQG71L8Y1B FCQHG140FVEB / RZQG100L8Y1B FCQHG100FVEB / RZQG100L8Y1B FCQHG140FVEB / RZQG125L8Y1B FCQHG125FVEB / RZQG125L8Y1B FCQHG140FVEB / RZQG140L7Y1B
Indoor unit FCQHG100F FCQHG71F FCQHG140F FCQHG100F FCQHG140F FCQHG125F  
Outdoor unit RZQG71L8Y1 RZQG71L8Y1 RZQG100L8Y1 RZQG100L8Y1 RZQG125L8Y1 RZQG125L8Y1  
Cooling capacity Nom. kW   6.80   9.5   12.0 13.4
Heating capacity Nom. kW   7.5   10.8   13.5 15.5
Power input Cooling Nom. kW   1.66   2.15   3.00 4.00
  Heating Nom. kW   1.56   2.16   3.07 3.77
Nominal efficiency EER   4.09   4.42   4.00  
  COP   4.80   4.99   4.40  
  Annual energy consumption kWh   830   1,075   1,500  
  Energy labeling Directive Cooling   A   A   A  
    Heating   A   A   A  
Space cooling Energy efficiency class   A++ A++ A++ A++ A++ A++  
  Capacity Pdesign kW 6.80 6.80 9.50 9.5 12.00 12  
  SEER   7.00 6.91 7.00 7 6.61 6.61  
  Annual energy consumption kWh/a 340 345 475 475 636 636  
  A Condition (35°C - 27/19) Pdc kW 6.80 6.80 9.50 9.5 12.00 12  
    EERd   4.09 4.09 4.42 4.42 3.94 3.94  
    Power input kW 1.67 1.67 2.15 2.15 3.05 3.05  
  B Condition (30°C - 27/19) Pdc kW 5.01 5.01 7.00 7 8.84 8.84  
    EERd   6.23 6.23 5.87 5.87 4.74 4.74  
    Power input kW 0.81 0.81 1.20 1.2 1.87 1.87  
  C Condition (25°C - 27/19) Pdc kW 4.12 4.12 5.79 5.79 6.00 6  
    EERd   8.49 8.49 8.70 8.7 8.33 8.33  
    Power input kW 0.49 0.49 0.67 0.67 0.73 0.73  
  D Condition (20°C - 27/19) Pdc kW 4.33 4.33 6.05 6.05 5.73 5.73  
    EERd   11.52 11.52 11.27 11.27 10.86 10.86  
    Power input kW 0.38 0.38 0.54 0.54 0.53 0.53  
Space heating (Average climate) Energy efficiency class   A+ A+ A++ A++ A++ A++  
  Capacity Pdesign kW 7.60 7.60 11.30 11.3 12.66 12.66  
  SCOP/A   4.54 4.54 4.80 4.8 4.63 4.63  
  SCOPnet/A   4,566.00 4.57 4,835.00 4.835 4,651.00 4.651  
  Pdh Heating capacity at -10° kW   6.72          
  Annual energy consumption kWh/a 2,344 2,344 3,296 3,296 3,829 3,829  
  Required back up heating cap at design conditions kW 0.88 0.88 1.61 1.61 1.13 1.13  
  TOL Tol (temperature operating limit) °C -15 -15 -15 -15 -15 -15  
    Pdh (declared heating cap) kW 6.71 6.71 9.17 9.17 12.07 12.07  
    COPd (declared COP)   2.27 2.27 2.76 2.76 2.14 2.14  
    Power input kW 2.96 2.96 3.33 3.33 5.65 5.65  
  TBivalent Tbiv (bivalent temperature) °C -7 -7 -7 -7 -7 -7  
    Pdh (declared heating cap) kW 6.72 6.72 10.00 10 11.20 11.2  
    COPd (declared COP)   3.00 3.00 3.71 3.71 2.94 2.94  
    Power input kW 2.24 2.24 2.70 2.7 3.81 3.81  
  A Condition (-7°C) Pdh (declared heating cap) kW 6.72 6.72 10.00 10 11.20 11.2  
    COPd (declared COP)   3.00 3.00 3.71 3.71 2.94 2.94  
    Power input kW 2.24 2.24 2.70 2.7 3.81 3.81  
  B Condition (2°C) Pdh (declared heating cap) kW 4.70 4.70 6.45 6.45 6.82 6.82  
    COPd (declared COP)   4.19 4.19 4.25 4.25 4.25 4.25  
    Power input kW 1.13 1.13 1.52 1.52 1.61 1.61  
  C Condition (7°C) Pdh (declared heating cap) kW 2.93 2.93 4.17 4.17 4.38 4.38  
    COPd (declared COP)   7.09 7.09 6.74 6.74 7.00 7  
    Power input kW 0.42 0.42 0.62 0.62 0.63 0.63  
  D Condition (12°C) Pdh (declared heating cap) kW 3.33 3.33 4.77 4.77 5.40 5.4  
    COPd (declared COP)   8.48 8.48 7.92 7.92 7.86 7.86  
    Power input kW 0.39 0.40 0.61 0.61 0.69 0.69  
Pto (Thermostat off) W 7.0 7.0 9.0 9 9.0 9  
Power consumption in other than active mode Standby mode Cooling PSB W 7.0   9.0   9.0    
    Heating PSB W 7.0   9.0   9.0    
  Crankcase heater mode PCK W 0.0   0.0   0.0    
  Off mode POFF W 0.0   0.0   0.0    
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25 0.25 0.25 0.25  
Heating Cdh (Degradation heating)   0.25 0.25 0.25 0.25 0.25 0.25  
Cooling function included Yes Yes Yes Yes Yes Yes  
Heating function included Yes Yes Yes Yes Yes Yes  
Average climate included Yes Yes Yes Yes Yes Yes  
Cold season included No No No No No No  
Warm season included No No No No No No  
Ecolabel logo No No No No No No  
Eurovent Sound power level outdoor Cooling Nom. dBA   64          
  Sound power level indoor Cooling Nom. dBA   53          
Power consumption in other than active mode Standby mode Cooling PSB W   9.1   9   9  
    Heating PSB W   9.1   9   9  
  Crankcase heater mode PCK W   0.0   0   0  
  Off mode POFF W   0.0   0   0  
Notes   (1) - Annual energy consumption is according to Energy labeling directive 2002/31/EC   (1) - EER/COP according to Eurovent 2012, for use outside EU only   (1) - EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
    (2) - SEER and SCOP are according to EN 14825   (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load   (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
Nominal efficiency Nominal efficiency-=-Cop             3.35
Indoor unit             RZQG140LY1