FCQG71FVEB / RZQSG71L2V1B FCQG100FVEB / RZQSG100L7Y1B FCQG100FVEB / RZQSG100L7V1B FCQG100FVEB / RZQSG100L7Y1B9 FCQG125FVEB / RZQSG125L7Y1B FCQG125FVEB / RZQSG125L7V1B FCQG125FVEB / RZQSG125L7Y1B9
Poff (Off mode) W 0.0   0.0 0.0   0.0 0.0
Cooling Psb (Standby mode cooling) W 7.0   7.0 7.0   7.0 7.0
  Cooling-=-Cooling cdc degradation cooling 0.25   0.25 0.25   0.25 0.25
Seasonal efficiency (according to EN14825) Cooling Pdesign kW 6.80   9.50 9.50   12.00 12.00
    Annual energy consumption kWh 466   650.685 650.685   821.918 821.918
    Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class 5.11 5.11 (6) 5.11 5.11 5.11 (6) 5.11 5.11
    D Condition (20°C - 27/19) Pdc kW 3.63   3.99 3.99   3.98 3.98
      power input kW 0.42   0.49 0.48   0.40 0.40
      Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd 8.62   8.10 8.27   10.05 10.04
    C Condition (25°C - 27/19) power input kW 0.56   0.78 0.77   0.84 0.84
      Pdc kW 3.51   4.56 4.56   5.69 5.69
      Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd 6.28   5.81 5.90   6.81 6.77
    A Condition (35°C - 27/19) power input kW 2.19   2.88 2.88   4.12 4.12
      Pdc kW 6.80   9.50 9.50   12.00 12.00
      Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd 3.10   3.30 3.30   2.91 2.91
    B Condition (30°C - 27/19) Pdc kW 5.01   7.00 7.00   8.84 8.84
      power input kW 1.27   1.53 1.59   2.86 2.83
      Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd 3.94   4.58 4.40   3.10 3.12
  Heating (Average climate) Annual energy consumption kWh 2,327   2,799 2,799   2,949 2,949
    Pdesign kW 6.33   7.60 7.60   8.03 8.03
    Required back up heating cap at design conditions kW 0.58   0.53 0.53   0.73 0.69
    Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scop a A 3.80 (6) A A 3.81 (6) A A
    TBivalent Pdh (declared heating cap) kW 5.60   6.72 6.72   7.10 7.10
      Power input kW     2.09 2.10   2.41 2.43
      Tbiv (bivalent temperature) °C -7   -7 -7   -7 -7
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop 2.25   3.21 3.20   2.94 2.93
    C Condition (7°C) Pdh (declared heating cap) kW 2.89   3.06 3.05   3.07 3.07
      Power input kW     0.56 0.56   0.55 0.56
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop 5.85   5.45 5.50   5.54 5.52
    TOL Tol (temperature operating limit) °C -15   -15 -15   -15 -15
      Pdh (declared heating cap) kW 6.00   7.66 7.66   7.64 7.74
      Power input kW 3.24   3.70 3.83   3.65 3.69
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop 1.85   2.07 2.03   2.09 2.10
    A Condition (-7°C) Pdh (declared heating cap) kW 5.60   6.72 6.72   7.10 7.10
      Power input kW     2.09 2.10   2.41 2.43
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop 2.25   3.21 3.20   2.94 2.93
    D Condition (12°C) Pdh (declared heating cap) kW 3.28   3.49 3.49   3.50 3.50
      Power input kW     0.54 0.54   0.54 0.54
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop 6.73   6.43 6.48   6.53 6.50
    B Condition (2°C) Power input kW     1.48 1.48   1.46 1.45
      Pdh (declared heating cap) kW 4.06   5.07 5.07   5.07 5.07
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop 3.82   3.43 3.41   3.47 3.49
Cooling capacity Nom. kW 6.8 9.5 (3) 9.5 9.5 12.0 (3) 12.0 12.0
Pck (Crankcase heater mode) W 0.0   0.0 0.0   0.0 0.0
Nominal efficiency Annual energy consumption kWh 971 (0.000) 1,440 (0.000) 1,440 (0.000) 1,440 (0.000) 1,870 (0.000) 1,870 (0.000) 1,870 (0.000)
  Energy labeling Directive Heating A A A A A A A
  Nominal efficiency-=-Cop 3.21 3.30 3.30 3.30 3.21 3.21 3.21
Heating Psb (Standby mode heating) W     14.0 14.0   14.0 14.0
  Heating-=-Heating cdh degradation heating 0.25   0.25 0.25   0.25 0.25
Heating capacity Nom. kW 7.5 10.8 (4) 10.8 10.8 13.5 (4) 13.5 13.5
Pto (Thermostat off) W 34.0   109.0 109.0   97.0 97.0
Power input Cooling Nom. kW   2.88     3.74    
  Heating Nom. kW   3.05     3.96    
Cold season included Yes   Yes Yes   Yes Yes
Notes EER/COP according to Eurovent 2012, for use outside EU only Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions) EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions) EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Energy label: scale from A (most efficient) to G (less efficient) Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Energy label: scale from A (most efficient) to G (less efficient) Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
    Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m     Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m    
    Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m     Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m    
    Annual energy consumption is according to Energy labeling directive 2002/31/EC     Annual energy consumption is according to Energy labeling directive 2002/31/EC    
    SEER and SCOP are according to EN 14825     SEER and SCOP are according to EN 14825    
    Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load     Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load