|
FCQG35FVEB / RXS35L3V1B |
Poff (Off mode) |
W |
14.0 |
Cooling |
Psb (Standby mode cooling) |
W |
14.0 |
|
Cooling-=-Cooling cdc degradation cooling |
0.25 |
Seasonal efficiency (according to EN14825) |
Cooling |
Pdesign |
kW |
3.50 |
|
|
Annual energy consumption |
kWh |
193 |
|
|
Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class |
6.35 |
|
|
D Condition (20°C - 27/19) |
Pdc |
kW |
1.53 |
|
|
|
power input |
kW |
0.13 |
|
|
|
Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd |
12.20 |
|
|
C Condition (25°C - 27/19) |
power input |
kW |
0.19 |
|
|
|
Pdc |
kW |
1.65 |
|
|
|
Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd |
8.84 |
|
|
A Condition (35°C - 27/19) |
power input |
kW |
0.94 |
|
|
|
Pdc |
kW |
3.50 |
|
|
|
Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd |
3.74 |
|
|
B Condition (30°C - 27/19) |
Pdc |
kW |
2.58 |
|
|
|
power input |
kW |
0.44 |
|
|
|
Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd |
5.87 |
|
Heating (Average climate) |
Annual energy consumption |
kWh |
949 |
|
|
Pdesign |
kW |
3.32 |
|
|
Required back up heating cap at design conditions |
kW |
0.72 |
|
|
Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scopnet a |
A++ |
|
|
TBivalent |
Pdh (declared heating cap) |
kW |
2.94 |
|
|
|
Power input |
kW |
1.00 |
|
|
|
Tbiv (bivalent temperature) |
°C |
-7 |
|
|
|
Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop |
2.93 |
|
|
C Condition (7°C) |
Pdh (declared heating cap) |
kW |
1.15 |
|
|
|
Power input |
kW |
0.19 |
|
|
|
Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop |
6.15 |
|
|
TOL |
Tol (temperature operating limit) |
°C |
-15 |
|
|
|
Pdh (declared heating cap) |
kW |
2.04 |
|
|
|
Power input |
kW |
0.83 |
|
|
|
Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop |
2.46 |
|
|
A Condition (-7°C) |
Pdh (declared heating cap) |
kW |
2.94 |
|
|
|
Power input |
kW |
1.00 |
|
|
|
Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop |
2.93 |
|
|
D Condition (12°C) |
Pdh (declared heating cap) |
kW |
1.29 |
|
|
|
Power input |
kW |
0.16 |
|
|
|
Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop |
7.97 |
|
|
B Condition (2°C) |
Power input |
kW |
0.35 |
|
|
|
Pdh (declared heating cap) |
kW |
1.79 |
|
|
|
Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop |
5.09 |
Cooling capacity |
Nom. |
Btu/h |
11,590 (2) |
|
Min. |
kW |
1.3 |
|
Nom. |
kcal/h |
2,920 (2) |
|
Max. |
kW |
4.0 |
|
Min. |
kcal/h |
1,120 |
|
Min. |
Btu/h |
4,430 |
|
Nom. |
kW |
3.4 (2) |
|
Max. |
Btu/h |
13,640 |
|
Max. |
kcal/h |
3,440 |
Pck (Crankcase heater mode) |
W |
0.0 |
Nominal efficiency |
Annual energy consumption |
kWh |
455 (0.000) |
|
Energy labeling Directive |
Heating |
A |
|
Nominal efficiency-=-Cop |
3.74 (1) |
Heating |
Heating-=-Heating cdh degradation heating |
0.25 |
Piping connections |
Liquid |
OD |
mm |
6.35 |
|
Gas |
OD |
mm |
9.5 |
|
Drain |
OD |
mm |
VP25 (External dia.32, internal dia. 25) |
|
Heat insulation |
Both liquid and gas pipes |
Heating capacity |
Min. |
Btu/h |
4,430 |
|
Nom. |
Btu/h |
14,320 (2) |
|
Max. |
kcal/h |
4,470 |
|
Max. |
Btu/h |
17,730 |
|
Nom. |
kW |
4.20 (2) |
|
Min. |
kW |
1.3 |
|
Nom. |
kcal/h |
3,610 (2) |
|
Min. |
kcal/h |
1,120 |
|
Max. |
kW |
5.2 |
Pto (Thermostat off) |
W |
7.0 |
Power input |
Cooling |
Min. |
kW |
0.400 |
|
|
Nom. |
kW |
0.909 (2) |
|
|
Max. |
kW |
1.100 |
|
Heating |
Max. |
kW |
1.840 |
|
|
Min. |
kW |
0.230 |
|
|
Nom. |
kW |
1.200 (2) |
Indoor unit |
Yes |
Current |
Nominal running current (RLA) - 50Hz |
Heating |
A |
5.40 (3), 5.10 (4), 4.90 (5) |
|
|
Cooling |
A |
4.02 (3), 3.83 (4), 3.64 (5) |
Notes |
EER/COP according to Eurovent 2012, for use outside EU only |
|
Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load |
|
220V |
|
230V |
|
240V |