Specifications Table for FCQG-F / RXS-L

FCQG35FVEB / RXS35L2V1B FCQG50FVEB / RXS50L2V1B FCQG60FVEB / RXS60L2V1B
Poff (Off mode) W 14.0    
Cooling Psb (Standby mode cooling) W 14.0    
  Cooling-=-Cooling cdc degradation cooling 0.25    
Seasonal efficiency (according to EN14825) Cooling Pdesign kW 3.50    
    Annual energy consumption kWh 193    
    Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class 6.35    
    D Condition (20°C - 27/19) Pdc kW 1.53    
      Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd 12.20    
    C Condition (25°C - 27/19) Pdc kW 1.65    
      Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd 8.84    
    A Condition (35°C - 27/19) Pdc kW 3.50    
      Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd 3.74    
    B Condition (30°C - 27/19) Pdc kW 2.58    
      Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd 5.87    
  Heating (Average climate) Annual energy consumption kWh 949    
    Pdesign kW 3.32    
    Required back up heating cap at design conditions kW 0.72    
    Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scop a A++    
    TBivalent Pdh (declared heating cap) kW 2.94    
      Tbiv (bivalent temperature) °C -7    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop 2.93    
    C Condition (7°C) Pdh (declared heating cap) kW 1.15    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop 6.15    
    TOL Tol (temperature operating limit) °C -15    
      Pdh (declared heating cap) kW 2.04    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop 2.46    
    A Condition (-7°C) Pdh (declared heating cap) kW 2.94    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop 2.93    
    D Condition (12°C) Pdh (declared heating cap) kW 1.29    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop 7.97    
    B Condition (2°C) Pdh (declared heating cap) kW 1.79    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop 5.09    
Cooling capacity Nom. Btu/h 11,590    
  Min. kW 1.3 1.7 1.7
  Nom. kcal/h 2,920    
  Max. kW 4.0 5.3 5.7
  Min. kcal/h 1,220    
  Min. Btu/h 4,430    
  Nom. kW 3.4 5.0 5.7
  Max. Btu/h 13,640    
  Max. kcal/h 3,440    
Pck (Crankcase heater mode) W 0.0    
Nominal efficiency Annual energy consumption kWh 475 (0.000) 705 (0.000) 820 (0.000)
  Energy labeling Directive Heating A    
  Nominal efficiency-=-Cop 3.58    
Heating Heating-=-Heating cdh degradation heating 0.25    
Piping connections Liquid OD mm 6.35 6.35 6.35
  Gas OD mm 9.5 12.70 12.70
  Drain OD mm VP25 (External dia.32, internal dia. 25) VP25 (External dia.32, internal dia. 25) VP25 (External dia.32, internal dia. 25)
  Heat insulation Both liquid and gas pipes    
Heating capacity Min. Btu/h 4,430    
  Nom. Btu/h 1,430    
  Max. kcal/h 4,470.0    
  Max. Btu/h 17,730    
  Nom. kW 4.20 6.00 7.0
  Min. kW 1.3 1.7 1.7
  Nom. kcal/h 3,610    
  Min. kcal/h 1,120    
  Max. kW 5.2 6.0 7.0
Pto (Thermostat off) W 7.0 7.0 7.0
Power input Cooling Min. kW 0.400    
    Nom. kW 0.950    
    Max. kW 1.100    
  Heating Max. kW 1.840    
    Min. kW 0.230    
    Nom. kW 1.200    
Cold season included Yes    
Current Nominal running current (RLA) - 50Hz Heating A 5.4, 5.1, 4.9    
    Cooling A 4.2 (1), 4.0 (2), 3.8 (3)    
Notes 220V 220V 220V
  230V 230V 230V
  240V 240V 240V
  EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
Nominal efficiency EER     3.55 3.48
  COP     3.7 3.52
  Energy labeling Directive Cooling     A A
    Heating     A B