Specifications Table for FCQG-F / AZQS-B(8)V1 UK

FCQG71FVEB / AZQS71B2V1B UK FCQG100FVEB / AZQS100B8V1B UK FCQG125FVEB / AZQS125B8V1B UK FCQG140FVEB / AZQS140B8V1B UK
Indoor unit FCQG71F FCQG100F FCQG125F FCQG140F
Outdoor unit AZQS71BV1 UK AZQS100B8V1 UK AZQS125B8V1 UK AZQS140B8V1 UK
Cooling capacity Nom. kW 6.8 9.5 12.1 13.0
Heating capacity Nom. kW 7.5 10.8 13.5 15.5
Power input Cooling Nom. kW 2.19 2.96 3.90 4.63
  Heating Nom. kW 2.08 3.09 3.96 4.70
Nominal efficiency EER   3.11 3.21 3.10 2.81
  COP   3.61 3.50 3.41 3.30
  Annual energy consumption kWh 1,093 (0.000) 1,480 (0.000) 1,952 (0.000) 2,313 (0.000)
  Energy labeling Directive Cooling   B A B C
    Heating   A B B C
Space cooling Energy efficiency class   A+ A    
  Capacity Pdesign kW 6.80 9.50    
  SEER   5.70 5.50    
  Annual energy consumption kWh/a 418 605    
  A Condition (35°C - 27/19) Pdc kW 6.80 9.50    
    EERd   3.31 3.21    
    Power input kW 2.05 2.96    
  B Condition (30°C - 27/19) Pdc kW 5.01 7.00    
    EERd   3.87 4.49    
    Power input kW 1.29 1.56    
  C Condition (25°C - 27/19) Pdc kW 3.51 4.56    
    EERd   7.40 6.29    
    Power input kW 0.47 0.73    
  D Condition (20°C - 27/19) Pdc kW 3.63 3.99    
    EERd   10.16 8.77    
    Power input kW 0.36 0.46    
Space heating (Average climate) Energy efficiency class   A+ A    
  Capacity Pdesign kW 6.33 7.60    
  SCOP/A   4.00 3.85    
  SCOPnet/A   4.02 3.86    
  Annual energy consumption kWh/a 2,216 2,762    
  Required back up heating cap at design conditions kW 0.58 0.52    
  TOL Tol (temperature operating limit) °C -15 -15    
    Pdh (declared heating cap) kW 6.00 7.66    
    COPd (declared COP)   1.85 2.07    
    Power input kW 3.24 3.71    
  TBivalent Tbiv (bivalent temperature) °C -7 -7    
    Pdh (declared heating cap) kW 5.60 6.72    
    COPd (declared COP)   2.25 3.21    
    Power input kW 2.49 2.10    
  A Condition (-7°C) Pdh (declared heating cap) kW 5.60 6.72    
    COPd (declared COP)   2.25 3.21    
    Power input kW 2.49 2.10    
  B Condition (2°C) Pdh (declared heating cap) kW 4.06 5.07    
    COPd (declared COP)   4.05 3.47    
    Power input kW 1.00 1.47    
  C Condition (7°C) Pdh (declared heating cap) kW 2.89 3.06    
    COPd (declared COP)   6.21 5.52    
    Power input kW 0.47 0.56    
  D Condition (12°C) Pdh (declared heating cap) kW 3.28 3.49    
    COPd (declared COP)   7.14 6.51    
    Power input kW 0.46 0.54    
Power consumption in other than active mode Standby mode Cooling PSB W 7.0      
  Crankcase heater mode PCK W 0.0      
  Off mode POFF W 0.0      
Pto (Thermostat off) W 7.0 7.0    
Cooling Cdc (Degradation cooling)   0.25 0.25    
Heating Cdh (Degradation heating)   0.25 0.25    
Cooling function included Yes Yes    
Heating function included Yes Yes    
Average climate included Yes Yes    
Cold season included No No    
Warm season included No No    
Ecolabel logo No No    
Notes Annual energy consumption is according to Energy labeling directive 2002/31/EC EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
  SEER and SCOP are according to EN 14825 Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC
Power consumption in other than active mode Standby mode Cooling PSB W   7.0    
    Heating PSB W   7.0    
  Crankcase heater mode PCK W   0.0    
  Off mode POFF W   7.0    
Notes   Minimum Ssc (=Short-circuit power) value: Equipment complying with EN 61000-3-2 Minimum Ssc (=Short-circuit power) value: Equipment complying with EN 61000-3-2 Minimum Ssc (=Short-circuit power) value: Equipment complying with EN 61000-3-2
    See separate drawing for electrical data See separate drawing for electrical data See separate drawing for electrical data
    Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases