Specifications Table for FCQ-EVA

FCQ20EAVAK (Archived) FCQ24EAVAK (Archived) FCQ36EAVAK (Archived) FCQ45EAVAK (Archived)
Casing Colour   Ivory white Ivory white Ivory white Ivory white
Dimensions Unit Height mm 298 298 298 298
    Width mm 840 840 840 840
    Depth mm 840 840 840 840
Weight Unit kg 24 24 24 24
Heat exchanger Rows Quantity   2 2 2 2
  Fin pitch mm 1.2 1.2 1.2 1.2
  Face area 0.446 0.446 0.535 0.535
  Stages Quantity   10 10 12 12
  Fin Type   Cross fin coil Cross fin coil Cross fin coil Cross fin coil
Fan Type   Turbo fan Turbo fan Turbo fan Turbo fan
  Air flow rate Cooling High m³/min 21 21 32 33
      High cfm 742 742 1,130 1,166
      Low m³/min 13.5 13.5 20 22.5
      Low cfm 477 477 706 795
    Heating High m³/min 21 21 32 33
      High cfm 742 742 1,130 1,166
      Low m³/min 13.5 13.5 20 22.5
      Low cfm 477 477 706 795
Fan motor Output Rated W 56 56 120 120
Sound pressure level Cooling High dBA 35 35 43 44
    Low dBA 28 28 32 34
  Heating High dBA 35 35 43 44
    Low dBA 28 28 32 34
Refrigerant Type   R-410A R-410A R-410A R-410A
Piping connections Liquid Type   Flare connection Flare connection Flare connection Flare connection
    OD mm 9.52 9.52 9.52 9.52
  Gas Type   Flare connection Flare connection Flare connection Flare connection
    OD mm 15.9 15.9 15.9 15.9
  Drain   VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32)
Decoration panel Model   BYCP125K-W1 BYCP125K-W1 BYCP125K-W1 BYCP125K-W1
  Colour   Fresh White (N9.5) Fresh White (N9.5) Fresh White (N9.5) Fresh White (N9.5)
  Dimensions Height mm 50 50 50 50
    Width mm 950 950 950 950
    Depth mm 3,350 3,350 3,350 3,350
  Weight kg 5.5 5.5 5.5 5.5
Air filter Type   Resin net Resin net Resin net Resin net
Control systems Infrared remote control   BRC7F632F BRC7F632F BRC7F632F BRC7F632F
  Wired remote control   BRC1C61, BRC1D61 BRC1C61, BRC1D61 BRC1C61, BRC1D61 BRC1C61, BRC1D61
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 60 60 60 60
  Voltage V 230 230 230 230