FCQ20EAVAK / RZQ20LCVAK FCQ24EAVAK / RZQ24LCVAK FCQ36EAVAK / RZQ36LCVAK FCQ45EAVAK / RZQ45LCVAK
Cooling capacity Nom. Btu/h 19,000 21,000 28,500 34,000
  Min. kW 3.3 3.3 5.0 6.0
  Rated Btu/h 15,000 16,200 25,000 29,000
  Max. kW 7.1 8.1 11.4 14.3
  Nom. kW 5.6, 4.4 6.2, 4.8 8.2, 7.3 10.0, 8.5
  Max. Btu/h 24,200, 22,850 27,640, 25,925 38,900, 36,850 48,790, 46,050
Nominal efficiency Nominal efficiency-=-Cop 3.89 (1), 13.29 (2), 2.93 (3), 10.00 (4) 3.73 (1), 12.73 (2), 2.71 (3), 9.26 (4) 3.98 (1), 13.57 (2), 2.76 (3), 9.43 (4) 3.68 (1), 12.55 (2), 2.69 (3), 9.18 (4)
Heating capacity Nom. Btu/h 23,890.0 27,300.0 37,500.0 47,770.0
  Nom. kW 7.0 8.0 11.0 14.0
  Min. kW 3.5 3.5 5.6 6.0
  Max. kW 8.0 9.0 12.8 16.2
Power input Cooling Nom. kW 1.430 1,650.000 2,100.000 2,710.000
Indoor unit RZQ20LVA RZQ24LVA RZQ36LVA RZQ45LVA
Notes Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); Standard: T1, W/W Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); Standard: T1, W/W Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); Standard: T1, W/W Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); Standard: T1, W/W
  Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); Standard: T1, Btu/h Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); Standard: T1, Btu/h Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); Standard: T1, Btu/h Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); Standard: T1, Btu/h
  Cooling: indoor temp. 29°CDB, 19°CWB; outdoor temp. 46°CDB; equivalent piping length: 7.5m (horizontal); Standard: T3, W/W Cooling: indoor temp. 29°CDB, 19°CWB; outdoor temp. 46°CDB; equivalent piping length: 7.5m (horizontal); Standard: T3, W/W Cooling: indoor temp. 29°CDB, 19°CWB; outdoor temp. 46°CDB; equivalent piping length: 7.5m (horizontal); Standard: T3, W/W Cooling: indoor temp. 29°CDB, 19°CWB; outdoor temp. 46°CDB; equivalent piping length: 7.5m (horizontal); Standard: T3, W/W
  Cooling: indoor temp. 29°CDB, 19°CWB; outdoor temp. 46°CDB; equivalent piping length: 7.5m (horizontal); Standard: T3, Btu/h Cooling: indoor temp. 29°CDB, 19°CWB; outdoor temp. 46°CDB; equivalent piping length: 7.5m (horizontal); Standard: T3, Btu/h Cooling: indoor temp. 29°CDB, 19°CWB; outdoor temp. 46°CDB; equivalent piping length: 7.5m (horizontal); Standard: T3, Btu/h Cooling: indoor temp. 29°CDB, 19°CWB; outdoor temp. 46°CDB; equivalent piping length: 7.5m (horizontal); Standard: T3, Btu/h
  Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, W/W Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, W/W Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, W/W Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, W/W
  Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.