Specifications Table for FCAHG-H / RZQSG-L(8)Y1

FCAHG100HVEB / RZQSG100L8Y1B FCAHG125HVEB / RZQSG125L8Y1B FCAHG140HVEB / RZQSG140L7Y1B
Cooling capacity Nom. kW 9.5 12.0 13.4
Heating capacity Nom. kW 10.8 13.5 15.5
Nominal efficiency EER   3.70 3.12 3.11
  COP   4.30 3.75 3.61
  Annual energy consumption kWh 1,284 1,923  
  Energy labeling Directive Cooling   A B  
    Heating   A A  
Space cooling Energy efficiency class   A++ A  
  Capacity Pdesign kW 9.50 12.00 13.40
  SEER   6.70 5.40 6.61
  Annual energy consumption kWh/a 497 778 1,215
Space heating (Average climate) Energy efficiency class   A+ A+  
  Capacity Pdesign kW 8.03 8.03 11.78
  SCOP/A   4.30 4.10 4.29
  Annual energy consumption kWh/a 2,615 2,742 3,843
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data