Specifications Table for FCAHG-H / RZQG-L9V1

FCAHG100HVEB / RZQG71L9V1B FCAHG71HVEB / RZQG71L9V1B FCAHG140HVEB / RZQG100L9V1B FCAHG100HVEB / RZQG100L9V1B FCAHG140HVEB / RZQG125L9V1B FCAHG125HVEB / RZQG125L9V1B FCAHG140HVEB / RZQG140L9V1B
Cooling capacity Nom. kW 6.80 6.80 9.50 9.50 12.00 12.00 13.40
Heating capacity Nom. kW   7.50   10.80   13.50 15.50
Nominal efficiency EER   4.09 4.09 4.42 4.42 3.94 3.94 3.18
  COP   4.80   4.99   4.40 4.12
  Annual energy consumption kWh   831   1,075   1,523  
  Energy labeling Directive Cooling   A   A   A  
    Heating   A   A   A  
Space cooling Energy efficiency class   A++ A++ A++ A++ A++ A++  
  Capacity Pdesign kW 6.80 6.80 9.50 9.50 12.00 12.00 13.40
  SEER   6.91 6.91 7.00 7.00 6.61 6.61 6.75
  Annual energy consumption kWh/a 345 345 475 475 636 636 1,191
Space heating (Average climate) Energy efficiency class   A+ A+ A++ A++ A++ A++  
  Capacity Pdesign kW 7.60 7.60 11.30 11.30 12.66 12.66 11.78
  SCOP/A   4.54 4.54 4.80 4.80 4.63 4.63 4.38
  Annual energy consumption kWh/a 2,344 2,344 3,296 3,296 3,829 3,829 3,766
Notes (1) - See separate drawing for operation range (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - See separate drawing for operation range (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - See separate drawing for operation range (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - See separate drawing for electrical data (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - See separate drawing for electrical data (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - See separate drawing for electrical data (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
    (3) - See separate drawing for operation range   (3) - See separate drawing for operation range   (3) - See separate drawing for operation range (3) - See separate drawing for operation range
    (4) - See separate drawing for electrical data   (4) - See separate drawing for electrical data   (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data