Specifications Table for FCAHG-G

FCAHG71GVEB (Archived) FCAHG100GVEB (Archived) FCAHG125GVEB (Archived) FCAHG140GVEB (Archived)
Cooling capacity Total capacity Nom. kW     12.10 13.40
Heating capacity Total capacity Nom. kW     13.5 15.5
Casing Material   Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate
Dimensions Unit Height mm 288 288 288 288
    Width mm 840 840 840 840
    Depth mm 840 840 840 840
Weight Unit kg 25 25 25 25
Fan Air flow rate Cooling High m³/min 21.2 32.3 33.5 33.5
      Low m³/min 12.2 19.0 19.9 21.1
    Heating High m³/min 21.2 32.3 33.5 33.5
      Low m³/min 12.2 19.0 19.9 21.1
Sound power level Cooling dBA 53 61 61 61
  Heating dBA 53 61 61 61
Sound pressure level Cooling High dBA 36 44 45 45
    Medium dBA 33 39 40 41
    Low dBA 29 33 35 37
  Heating High dBA 36 44 45 45
    Medium dBA 33 39 40 41
    Low dBA 29 33 35 37
Piping connections Liquid OD mm 9,52 9,52 9,52 9,52
  Gas OD mm 15.90 15.90 15.90 15.90
  Drain   VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32)
Decoration panel Model   BYCQ140D7W1 - white with grey louvers BYCQ140D7W1 - white with grey louvers BYCQ140D7W1 - white with grey louvers BYCQ140D7W1 - white with grey louvers
  Colour   FRESH WHITE FRESH WHITE FRESH WHITE FRESH WHITE
  Dimensions Height mm 50 50 50 50
    Width mm 950 950 950 950
    Depth mm 950 950 950 950
  Weight kg 5.4 5.4 5.4 5.4
Decoration panel 2 Model   BYCQ140D7W1W - full white BYCQ140D7W1W - full white BYCQ140D7W1W - full white BYCQ140D7W1W - full white
  Colour   FRESH WHITE FRESH WHITE FRESH WHITE FRESH WHITE
  Dimensions Height mm 50 50 50 50
    Width mm 950 950 950 950
    Depth mm 950 950 950 950
  Weight kg 5.4 5.4 5.4 5.4
Decoration panel 3 Model   BYCQ140D7GW1 - auto cleaning panel BYCQ140D7GW1 - auto cleaning panel BYCQ140D7GW1 - auto cleaning panel BYCQ140D7GW1 - auto cleaning panel
  Colour   FRESH WHITE FRESH WHITE FRESH WHITE FRESH WHITE
  Dimensions Height mm 130 130 130 130
    Width mm 950 950 950 950
    Depth mm 950 950 950 950
  Weight kg 10.3 10.3 10.3 10.3
Decoration panel 4 Model   BYCQ140D7GFW1 BYCQ140D7GFW1 BYCQ140D7GFW1 BYCQ140D7GFW1
  Colour   FRESH WHITE FRESH WHITE FRESH WHITE FRESH WHITE
  Dimensions Height mm 950 950 950 950
    Width mm 950 950 950 950
    Depth mm 50 50 50 50
  Weight kg 10.3 10.3 10.3 10.3
Control systems Infrared remote control   BRC7FA532F BRC7FA532F BRC7FA532F BRC7FA532F
  Wired remote control   BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7
Standard Accessories Operation manual 1 1 1 1
  Installation manual 1 1 1 1
  Drain hose 1 1 1 1
  Clamp for drain hose 1 1 1 1
  Washer for hanger bracket 8 8 8 8
  Screws 4 4 4 4
  Installation guide 1 1 1 1
  Insulation for fitting 2 2 2 2
  Sealing pads 4 4 4 4
  Drain sealing pad 1 1 1 1
  Clamps 1 1 1 1
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220
Notes (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates.
  (2) - The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. (2) - The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. (2) - The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. (2) - The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt.
  (3) - BYCQ140D7W1: pure white standard panel with grey louvers; BYCQ140D7W1W: pure white standard panel with white louvers; BYCQ140D7GW1: pure white auto cleaning panel. (3) - BYCQ140D7W1: pure white standard panel with grey louvers; BYCQ140D7W1W: pure white standard panel with white louvers; BYCQ140D7GW1: pure white auto cleaning panel. (3) - BYCQ140D7W1: pure white standard panel with grey louvers; BYCQ140D7W1W: pure white standard panel with white louvers; BYCQ140D7GW1: pure white auto cleaning panel. (3) - BYCQ140D7W1: pure white standard panel with grey louvers; BYCQ140D7W1W: pure white standard panel with white louvers; BYCQ140D7GW1: pure white auto cleaning panel.
  (4) - This option is intended exclusively for usage in fine dust environments (clothing shops). Do not use this option in high humidity and/or greasy environments. (4) - This option is intended exclusively for usage in fine dust environments (clothing shops). Do not use this option in high humidity and/or greasy environments. (4) - This option is intended exclusively for usage in fine dust environments (clothing shops). Do not use this option in high humidity and/or greasy environments. (4) - This option is intended exclusively for usage in fine dust environments (clothing shops). Do not use this option in high humidity and/or greasy environments.