FCAHG100GVEB / RZQSG100L8Y1B FCAHG125GVEB / RZQSG125L8Y1B FCAHG140GVEB / RZQSG140L7Y1B
Indoor unit FCAHG100GVEB FCAHG125GVEB FCAHG140GVEB
Outdoor unit RZQSG100L8Y1 RZQSG125L8Y1 RZQSG140LY1
Cooling capacity Nom. kW 9.50 (1) 12.0 (1) 13.4 (1)
Heating capacity Nom. kW 10.8 (2) 13.5 (2) 15.5 (2)
Power input Cooling Nom. kW 2.57 (3) 3.71 (3) 4.30 (3)
  Heating Nom. kW 2.51 (3) 3.60 (3) 4.29 (3)
Nominal efficiency EER   3.70 (3) 3.23 (3) 3.11 (3)
  COP   4.30 (3) 3.75 (3) 3.61 (3)
  Annual energy consumption kWh 1,285 (0.000) 1,855 (0.000)  
  Energy labeling Directive Cooling   A A  
    Heating   A A  
Space cooling Energy efficiency class   A++ A  
  Capacity Pdesign kW 9.50 12.0 13.4
  SEER   6.70 5.40 6.61
  ηs,c %     261.6
  Annual energy consumption kWh/a 497 778 1,215
  A Condition (35°C - 27/19) Pdc kW 9.50 12.00 13.40
    EERd   3.70 3.12 3.11
    Power input kW 2.57 3.85 4.30
  B Condition (30°C - 27/19) Pdc kW 7.00 8.84 9.88
    EERd   4.82 3.36 4.97
    Power input kW 1.46 2.64 1.99
  C Condition (25°C - 27/19) Pdc kW 4.69 5.69 6.35
    EERd   8.43 6.73 8.19
    Power input kW 0.56 0.85 0.77
  D Condition (20°C - 27/19) Pdc kW 4.12 4.04 6.02
    EERd   11.38 10.17 10.91
    Power input kW 0.37 0.40 0.55
Space heating (Average climate) Energy efficiency class   A+ A+  
  Capacity Pdesign kW 8.03 8.03 11.8
  SCOP/A   4.30 4.10 4.29
  SCOPnet/A   4.32 4.12 4.29
  ηs,h %     168.6
  Annual energy consumption kWh/a 2,615 2,742 3,843
  Required back up heating cap at design conditions kW 0.660 0.650 0.00
  TOL Tol (temperature operating limit) °C -15 -15 -10
    Pdh (declared heating cap) kW 7.81 7.83 11.78
    COPd (declared COP)   2.23 2.34 2.12
    Power input kW 3.51 3.35 5.56
  TBivalent Tbiv (bivalent temperature) °C -7 -7 -10
    Pdh (declared heating cap) kW 7.10 7.10 11.78
    COPd (declared COP)   3.28 3.04 2.12
    Power input kW 2.17 2.34 5.56
  A Condition (-7°C) Pdh (declared heating cap) kW 7.10 7.10 10.42
    COPd (declared COP)   3.28 3.04 2.57
    Power input kW 2.17 2.34 4.06
  B Condition (2°C) Pdh (declared heating cap) kW 5.06 5.08 6.34
    COPd (declared COP)   4.02 3.92 4.36
    Power input kW 1.26 1.30 1.45
  C Condition (7°C) Pdh (declared heating cap) kW 3.05 3.06 4.21
    COPd (declared COP)   5.86 5.58 5.52
    Power input kW 0.53 0.55 0.76
  D Condition (12°C) Pdh (declared heating cap) kW 3.48 3.49 4.88
    COPd (declared COP)   6.99 6.65 6.93
    Power input kW 0.50 0.53 0.70
Power consumption in other than active mode Crankcase heater mode Cooling PCK kW 0.000 0.000 0.000
    Heating PCK kW 0.000 0.000 0.012
  Off mode Cooling POFF kW 0.000 0.000 0.012
    Heating POFF kW 0.000 0.000 0.012
  Standby mode Cooling PSB kW 0.007 0.007 0.012
    Heating PSB kW 0.007 0.007 0.012
  Thermostat-off mode Cooling PTO kW 0.007 0.007 0.000
    Heating PTO kW 0.007 0.007 0.012
Indication if the heater is equipped with a supplementary heater (pair application)     No
Supplementary heater (pair application) Back-up capacity Heating elbu kW     0.0
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25
Cooling function included Yes Yes Yes
Heating function included Yes Yes Yes
Average climate included Yes Yes Yes
Cold season included No No No
Warm season included No No No
Ecolabel logo No No No
Notes Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
  EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only