FCAHG100GVEB / RZQG71L9V1B FCAHG71GVEB / RZQG71L9V1B FCAHG140GVEB / RZQG100L9V1B FCAHG100GVEB / RZQG100L9V1B FCAHG140GVEB / RZQG125L9V1B FCAHG125GVEB / RZQG125L9V1B FCAHG140GVEB / RZQG140L9V1B
Indoor unit   FCAHG71GVEB   FCAHG100GVEB   FCAHG125GVEB FCAHG140GVEB
Outdoor unit RZQG71L9V1 RZQG71L9V1 RZQG100L9V1 RZQG100L9V1 RZQG125L9V1 RZQG125L9V1 RZQG140L9V1
Cooling capacity Nom. kW   6.80 (1)   9.50 (1)   12.0 (1) 13.4 (1)
Heating capacity Nom. kW   7.50 (2)   10.8 (2)   13.5 (2) 15.5 (2)
Power input Cooling Nom. kW   1.66 (3)   2.15 (3)   3.00 (3) 4.22 (3)
  Heating Nom. kW   1.56 (3)   2.16 (3)   3.07 (3) 3.77 (3)
Nominal efficiency EER   4.09 (3)   4.42 (3)   4.00 (3) 3.18 (3)
  COP   4.80 (3)   4.99 (3)   4.40 (3) 4.12 (3)
  Annual energy consumption kWh   830 (0.000)   1,075 (0.000)   1,500 (0.000)  
  Energy labeling Directive Cooling   A   A   A  
    Heating   A   A   A  
Space cooling Energy efficiency class   A++ A++ A++ A++ A++ A++  
  Capacity Pdesign kW 6.80 6.80 9.50 9.50 12.0 12.0 13.4
  SEER   6.91 6.91 7.00 7.00 6.61 6.61 6.75
  ηs,c %             266.9
  Annual energy consumption kWh/a 345 345 475 475 636 636 1,191
  A Condition (35°C - 27/19) Pdc kW 6.80 6.80 9.50 9.50 12.0 12.00 13.40
    EERd   4.09 4.09 4.42 4.42 3.94 3.94 3.18
    Power input kW 1.67 1.67 2.15 2.15 3.05 3.05 4.22
  B Condition (30°C - 27/19) Pdc kW 5.01 5.01 7.00 7.00 8.84 8.84 9.88
    EERd   6.12 6.12 5.92 5.92 4.82 4.82 5.07
    Power input kW 0.82 0.82 1.19 1.19 1.84 1.84 1.95
  C Condition (25°C - 27/19) Pdc kW 4.12 4.12 5.79 5.79 6.00 6.00 6.35
    EERd   8.56 8.56 8.66 8.66 8.27 8.27 8.36
    Power input kW 0.49 0.49 0.67 0.67 0.73 0.73 0.76
  D Condition (20°C - 27/19) Pdc kW 4.33 4.33 6.05 6.05 5.73 5.73 6.02
    EERd   11.63 11.63 11.24 11.24 10.76 10.76 11.13
    Power input kW 0.38 0.38 0.54 0.54 0.54 0.54 0.54
Space heating (Average climate) Energy efficiency class   A+ A+ A++ A++ A++ A++  
  Capacity Pdesign kW 7.60 7.60 11.30 11.3 12.66 12.7 11.8
  SCOP/A   4.54 4.54 4.80 4.80 4.63 4.63 4.38
  SCOPnet/A   4.57 4.57 4.84 4.84 4.65 4.65 4.38
  ηs,h %             172.1
  Pdh Heating capacity at -10° kW   7 9.70   11.6    
  Annual energy consumption kWh/a 2,344 2,344 3,296 3,296 3,829 3,829 3,766
  Required back up heating cap at design conditions kW 0.89 0.890 1.60 1.60 1.11 1.11 0.00
  TOL Tol (temperature operating limit) °C -15 -15 -15 -15 -15 -15 -10
    Pdh (declared heating cap) kW 6.69 6.69 9.18 9.18 12.12 12.12 11.78
    COPd (declared COP)   2.32 2.32 2.75 2.75 2.13 2.13 2.16
    Power input kW 2.89 2.89 3.34 3.34 5.70 5.70 5.45
  TBivalent Tbiv (bivalent temperature) °C -7 -7 -7 -7 -7 -7 -10
    Pdh (declared heating cap) kW 6.72 6.72 10.00 10.00 11.20 11.20 11.78
    COPd (declared COP)   3.11 3.11 3.72 3.72 2.95 2.95 2.16
    Power input kW 2.17 2.17 2.69 2.69 3.80 3.80 5.45
  A Condition (-7°C) Pdh (declared heating cap) kW 6.72 6.72 10.00 10.00 11.20 11.20 10.42
    COPd (declared COP)   3.11 3.11 3.72 3.72 2.95 2.95 2.62
    Power input kW 2.17 2.17 2.69 2.69 3.80 3.80 3.98
  B Condition (2°C) Pdh (declared heating cap) kW 4.70 4.70 6.43 6.43 6.82 6.82 6.34
    COPd (declared COP)   4.20 4.20 4.24 4.24 4.24 4.24 4.45
    Power input kW 1.12 1.12 1.52 1.52 1.61 1.61 1.42
  C Condition (7°C) Pdh (declared heating cap) kW 2.93 2.93 4.16 4.16 4.38 4.38 4.21
    COPd (declared COP)   6.93 6.93 6.76 6.76 7.02 7.02 5.63
    Power input kW 0.43 0.43 0.62 0.62 0.63 0.63 0.75
  D Condition (12°C) Pdh (declared heating cap) kW 3.33 3.33 4.76 4.76 5.40 5.40 4.88
    COPd (declared COP)   8.11 8.11 7.94 7.94 7.89 7.89 7.07
    Power input kW 0.42 0.42 0.60 0.60 0.69 0.69 0.69
Power consumption in other than active mode Crankcase heater Cooling PCK kW   0.000       0.000  
    Heating PCK kW   0.000       0.000  
  Off mode Cooling POFF kW   0.000   0.000   0.000 0.012
    Heating POFF kW   0.000   0.000   0.000 0.012
  Standby mode Cooling PSB kW   0.009   0.009   0.009 0.012
    Heating PSB kW   0.009   0.009   0.009 0.012
  Thermostat-off mode Cooling PTO kW   0.007   0.009   0.009 0.000
    Heating PTO kW   0.007   0.009   0.009 0.012
  Standby mode Cooling PSB W 9.10   9.00   9.00    
    Heating PSB W 9.1   9.0   9.0    
  Crankcase heater mode PCK W 0.00   0.00   0.00    
  Off mode POFF W 0.00   0.00   0.00    
Pto (Thermostat off) W 7.0   9.0   9.0    
Indication if the heater is equipped with a supplementary heater (pair application)             No
Supplementary heater (pair application) Back-up capacity Heating elbu kW             0.0
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25 0.25 0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25 0.25 0.25 0.25 0.25
Cooling function included Yes Yes Yes Yes Yes Yes Yes
Heating function included Yes Yes Yes Yes Yes Yes Yes
Average climate included Yes Yes Yes Yes Yes Yes Yes
Cold season included No No No No No No No
Warm season included No No No No No No No
Ecolabel logo No No No No No No No
Eurovent Sound power level outdoor Cooling Nom. dBA   64          
  Sound power level indoor Cooling Nom. dBA   53          
Notes   Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m   Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m   Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
    Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m   Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m   Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
    EER/COP according to Eurovent 2012, for use outside EU only   EER/COP according to Eurovent 2012, for use outside EU only   EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
Power consumption in other than active mode Crankcase heater mode Cooling PCK kW       0.000     0.000
    Heating PCK kW       0.000     0.012