Specifications Table for FCAHG-G / RZQG-L(8)Y1

FCAHG71GVEB / RZQG71L8Y1B FCAHG100GVEB / RZQG71L8Y1B FCAHG100GVEB / RZQG100L8Y1B FCAHG140GVEB / RZQG100L8Y1B FCAHG125GVEB / RZQG125L8Y1B FCAHG140GVEB / RZQG125L8Y1B FCAHG140GVEB / RZQG140L7Y1B
Cooling capacity Nom. kW 6.80 (1)   9.50 (1)   12.0 (1)   13.4 (1)
Heating capacity Nom. kW 7.50 (2)   10.8 (2)   13.5 (2)   15.5 (2)
Nominal efficiency EER   4.09 (3)   4.42 (3)   4.00 (3)   3.18 (3)
  COP   4.80 (3)   4.99 (3)   4.40 (3)   4.12 (3)
  Annual energy consumption kWh 830   1,075   1,500    
  Energy labeling Directive Cooling   A   A   A    
    Heating   A   A   A    
Space cooling Energy efficiency class   A++ A++ A++ A++ A++ A++  
  Capacity Pdesign kW 6.80 6.80 9.50 9.50 12.0 12.0 13.4
  SEER   6.91 6.91 7.00 7.00 6.61 6.61 6.75
  Annual energy consumption kWh/a 345 345 475 475 636 636 1,191
Space heating (Average climate) Energy efficiency class   A+ A+ A++ A++ A++ A++  
  Capacity Pdesign kW 7.60 7.60 11.3 11.30 12.7 12.66 11.8
  SCOP/A   4.54 4.54 4.80 4.80 4.63 4.63 4.38
  Annual energy consumption kWh/a 2,344 2,344 3,296 3,296 3,829 3,829 3,766
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m   (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m   (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m   (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m   (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m   (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m   (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
  (3) - EER/COP according to Eurovent 2012, for use outside EU only   (3) - EER/COP according to Eurovent 2012, for use outside EU only   (3) - EER/COP according to Eurovent 2012, for use outside EU only   (3) - EER/COP according to Eurovent 2012, for use outside EU only