FCAHG71FVEB FCAHG140FVEB FCAHG100FVEB FCAHG125FVEB
Casing Material   Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate
Dimensions Unit Height mm 288 288 288 288
    Width mm 840 840 840 840
    Depth mm 840 840 840 840
  Packed unit Height mm 300 300 300 300
    Width mm 880 880 880 880
    Depth mm 880 880 880 880
Weight Unit kg 25.0 26.0 26.0 26.0
  Packed unit kg 29.0 30.0 30.0 30.0
Packing Material   Cardboard Cardboard Cardboard Cardboard
  Weight kg 2.06 2.06 2.06 2.06
Heat exchanger Rows Quantity   3 3 3 3
  Fin pitch mm 1.20 1.20 1.20 1.20
  Face area 0.556 0.556 0.556 0.556
  Stages Quantity   18 18 18 18
  Passes Quantity   17 17 17 17
  Tube type   Hi-XA Hi-XA Hi-XA Hi-XA
  Tube diameter mm 5      
  Fin Type   Multi slit fin Multi slit fin Multi slit fin Multi slit fin
    Treatment   Hydrophilic      
  Empty tubeplate hole Quantity   0      
  Inside length mm 2,090      
  Outside length mm 2,184      
  Type   Cross fin coil      
Fan Type   Turbo fan Turbo fan Turbo fan Turbo fan
  Quantity   1 1 1 1
  Air flow rate Cooling High m³/min 21.2 33.5 32.3 33.5
      Medium m³/min 16.7 (0.000) 27.3 (0.000) 25.7 (0.000) 26.7 (0.000)
      Low m³/min 12.2 21.1 19.0 19.9
    Heating High m³/min 21.2 33.5 32.3 33.5
      Medium m³/min 16.7 (0.000) 27.3 (0.000) 25.7 (0.000) 26.7 (0.000)
      Low m³/min 12.2 21.1 19.0 19.9
Fan motor Speed Steps   5 5 5 5
  Output High W 48      
Sound power level Cooling dBA 53 (0.000) 61 (0.000) 61 (0.000) 61 (0.000)
  Heating dBA 53 (0.000) 61 (0.000) 61 (0.000) 61 (0.000)
Sound pressure level Cooling High dBA 36      
    Medium dBA 33 (0.000)      
    Low dBA 29      
  Heating High dBA 36      
    Medium dBA 33      
    Low dBA 29      
Refrigerant Type   R-32 R-32 R-32 R-32
  GWP   675 675 675 675
Piping connections Liquid Type   Flare connection      
    OD mm 9,52      
  Gas Type   Flare connection      
    OD mm 15.9      
  Drain   VP25 (I.D. 25/O.D. 32)      
  Heat insulation   Foamed polystyrene / Foamed polyethylene      
  Sound absorbing insulation   Foamed polyurethane      
Air filter Type   Resin net      
Decoration panel Colour   Pure White (RAL 9010)      
  Dimensions Depth mm 950      
    Height mm 130      
    Width mm 950      
  Model   BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter      
  Weight kg 10      
Decoration panel 2 Colour   Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010)
  Dimensions Depth mm 950 950 950 950
    Height mm 130 130 130 130
    Width mm 950 950 950 950
  Model   BYCQ140D7GW1 - auto cleaning panel BYCQ140D7GW1 - auto cleaning panel BYCQ140D7GW1 - auto cleaning panel BYCQ140D7GW1 - auto cleaning panel
  Weight kg 10.3 10.3 10.3 10.3
Decoration panel 3 Colour   Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010)
  Dimensions Depth mm 950 950 950 950
    Height mm 50 50 50 50
    Width mm 950 950 950 950
  Model   BYCQ140D7W1W - full white, See note 1 BYCQ140D7W1W - full white, See note 1 BYCQ140D7W1W - full white, See note 1 BYCQ140D7W1W - full white, See note 1
  Weight kg 5.4 5.4 5.4 5.4
Decoration panel 4 Colour   Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010)
  Dimensions Depth mm 950 950 950 950
    Height mm 50 50 50 50
    Width mm 950 950 950 950
  Model   BYCQ140D7W1 - white with grey louvers BYCQ140D7W1 - white with grey louvers BYCQ140D7W1 - white with grey louvers BYCQ140D7W1 - white with grey louvers
  Weight kg 5.4 5.4 5.4 5.4
Power supply Name   VE VE VE VE
  Phase   1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60
  Voltage V 220-240 220-240 220-240 220-240
Notes The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt.
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases
  The sound power level is an absolute value indicating the power which a sound source generates. The sound power level is an absolute value indicating the power which a sound source generates. The sound power level is an absolute value indicating the power which a sound source generates. The sound power level is an absolute value indicating the power which a sound source generates.
Heat exchanger Inside length mm   2,090 2,090 2,090
  Outside length mm   2,184 2,184 2,184
  Empty tubeplate hole Quantity     0 0 0
  Fin Treatment     Hydrophilic Hydrophilic Hydrophilic
  Tube diameter mm   5 5 5
  Type     Cross fin coil Cross fin coil Cross fin coil
Fan motor Output High W   106 106 106
Sound pressure level Cooling High dBA   45 44 45
    Medium dBA   41 (0.000) 39 (0.000) 40 (0.000)
    Low dBA   37 33 35
  Heating High dBA   45 44 45
    Medium dBA   41 39 40
    Low dBA   37 33 35
Piping connections Sound absorbing insulation     Foamed polyurethane Foamed polyurethane Foamed polyurethane
  Liquid Type     Flare connection Flare connection Flare connection
    OD mm   9,52 9,52 9,52
  Gas Type     Flare connection Flare connection Flare connection
    OD mm   15.9 15.9 15.9
  Drain     VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32)
  Heat insulation     Foamed polystyrene / Foamed polyethylene Foamed polystyrene / Foamed polyethylene Foamed polystyrene / Foamed polyethylene
Decoration panel Model     BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter
  Colour     Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010)
  Dimensions Height mm   130 130 130
    Width mm   950 950 950
    Depth mm   950 950 950
  Weight kg   10 10 10
Air filter Type     Resin net Resin net Resin net