Specifications Table for FCAHG-F / RZAG-LV1

FCAHG71FVEB / RZAG71L7V1B FCAHG100FVEB / RZAG100L7V1B FCAHG125FVEB / RZAG125L7V1B FCAHG140FVEB / RZAG140L7V1 FCAHG140FVEB / RZAG140L7V1B
Cooling capacity Nom. kW 6.8 9.5 12.0 13.4 13.4
Heating capacity Nom. kW 7.5 10.8 13.5 15.5 15.5
Power input Cooling Nom. kW   2.15 3.00 4.00  
  Heating Nom. kW   2.16 3.07 3.77  
Nominal efficiency EER   4.09       3.35
  COP   4.80       4.12
  Annual energy consumption kWh 830 1,075 (0.000) 1,500 (0.000) 2,000 2,000 (0.000)
  Energy labeling Directive Cooling   A       A
    Heating   A       A
Pto (Thermostat off) W   11.0 11.0    
Eurovent Sound power level outdoor Cooling Nom. dBA   64 66    
  Sound power level indoor Cooling Nom. dBA   61 61    
Notes (1) - Annual energy consumption is according to Energy labeling directive 2002/31/EC Annual energy consumption is according to Energy labeling directive 2002/31/EC Annual energy consumption is according to Energy labeling directive 2002/31/EC    
  (2) - SEER and SCOP are according to EN 14825 SEER and SCOP are according to EN 14825 SEER and SCOP are according to EN 14825    
Poff (Off mode) W   0.0 0.0    
Cooling Psb (Standby mode cooling) W   10.0 10.0    
  Cooling-=-Cooling cdc degradation cooling   0.25 0.25    
Seasonal efficiency (according to EN14825) Cooling Pdesign kW   9.50 12.00    
    Annual energy consumption kWh   452 605    
    Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class   7.35 (2) 6.94 (2)    
    D Condition (20°C - 27/19) Pdc kW   3.60 2.60    
      power input kW   0.27 0.27    
      Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd   13.15 9.80    
    C Condition (25°C - 27/19) power input kW   0.57 0.69    
      Pdc kW   4.70 5.80    
      Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd   8.25 8.40    
    A Condition (35°C - 27/19) power input kW   2.06 2.93    
      Pdc kW   9.50 12.00    
      Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd   4.61 4.10    
    B Condition (30°C - 27/19) Pdc kW   7.00 8.90    
      power input kW   1.18 1.65    
      Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd   5.95 5.40    
  Heating (Average climate) Annual energy consumption kWh   2,753 2,879    
    Pdh Heating capacity at -10° kW   8.27 9.31    
    Pdesign kW   9.13 9.52    
    Required back up heating cap at design conditions kW   0.86 0.21    
    Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scopnet a   A++ A++    
    TBivalent Pdh (declared heating cap) kW   8.08 8.42    
      Power input kW   2.76 2.95    
      Tbiv (bivalent temperature) °C   -7 -7    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop   2.93 2.85    
    C Condition (7°C) Pdh (declared heating cap) kW   4.38 3.95    
      Power input kW   0.72 0.66    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop   6.12 5.97    
    TOL Tol (temperature operating limit) °C   -15 -15    
      Pdh (declared heating cap) kW   8.60 10.80    
      Power input kW   4.07 5.78    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop   2.11 1.87    
    A Condition (-7°C) Pdh (declared heating cap) kW   8.08 8.42    
      Power input kW   2.76 2.95    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop   2.93 2.85    
    D Condition (12°C) Pdh (declared heating cap) kW   4.85 4.20    
      Power input kW   0.64 0.56    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop   7.57 7.50    
    B Condition (2°C) Power input kW   1.06 1.08    
      Pdh (declared heating cap) kW   5.06 5.13    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop   4.76 4.74    
Pck (Crankcase heater mode) W   0.0 0.0    
Nominal efficiency Energy labeling Directive Heating   A A    
  Nominal efficiency-=-Cop   4.42 4.00 3.35  
Heating Psb (Standby mode heating) W   10.0 10.0    
  Heating-=-Heating cdh degradation heating   0.25 0.25    
Cold season included   Yes Yes    
Nominal efficiency Energy label Heating       A  
Notes Notes-=-Description       Annual energy consumption is according to Energy labeling directive 2002/31/EC Annual energy consumption is according to Energy labeling directive 2002/31/EC