Specifications Table for FCAG-B

FCAG35BVEB FCAG50BVEB FCAG60BVEB FCAG71BVEB FCAG100BVEB FCAG125BVEB FCAG140BVEB
Cooling capacity Total capacity Nom. kW 3.50 5.00 5.70 6.80 9.50 12.10 13.40
Heating capacity Total capacity Nom. kW 4.2 6.0 7.0 7.5 10.8 13.5 15.5
Casing Material   Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate
Dimensions Unit Height mm 204 204 204 204 246 246 246
    Width mm 840 840 840 840 840 840 840
    Depth mm 840 840 840 840 840 840 840
Weight Unit kg 18 19 19 21 23 23 23
Sound power level Cooling dBA 49.0 49.0 51.0 51.0 54.0 58.0 58.0
  Heating dBA 49.0 49.0 51.0 51.0 54.0 58.0 58.0
Sound pressure level Cooling High dBA 31.0 31.0 33.0 35.0 37.0 41.0 41.0
    Medium dBA 29.0 29.0 31.0 31.0 33.0 35.0 35.0
    Low dBA 27.0 27.0 28.0 28.0 29.0 29.0 29.0
  Heating High dBA 31.0 31.0 33.0 33.0 37.0 41.0 41.0
    Medium dBA 29.0 29.0 31.0 31.0 33.0 35.0 35.0
    Low dBA 27.0 27.0 28.0 28.0 29.0 29.0 29.0
Piping connections Liquid OD mm 6,35 6,35 6,35 9,52 9,52 9,52 9,52
  Gas OD mm 9.52 12.70 12.70 15.90 15.90 15.90 15.90
  Drain   VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25)
Decoration panel Model   BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B
  Dimensions Height mm 65 65 65 65 65 65 65
    Width mm 950 950 950 950 950 950 950
    Depth mm 950 950 950 950 950 950 950
  Weight kg 5.5 5.5 5.5 5.5 5.5 5.5 5.5
Decoration panel 2 Model   BYCQ140E2GFW1, BYCQ140E2GFW1B BYCQ140E2GFW1, BYCQ140E2GFW1B BYCQ140E2GFW1, BYCQ140E2GFW1B BYCQ140E2GFW1, BYCQ140E2GFW1B BYCQ140E2GFW1, BYCQ140E2GFW1B BYCQ140E2GFW1, BYCQ140E2GFW1B BYCQ140E2GFW1, BYCQ140E2GFW1B
  Dimensions Height mm 148 148 148 148 148 148 148
    Width mm 950 950 950 950 950 950 950
    Depth mm 950 950 950 950 950 950 950
  Weight kg 10.3 10.3 10.3 10.3 10.3 10.3 10.3
Decoration panel 3 Model   BYCQ140E2P, BYCQ140E2PB BYCQ140E2P, BYCQ140E2PB BYCQ140E2P, BYCQ140E2PB BYCQ140E2P, BYCQ140E2PB BYCQ140E2P, BYCQ140E2PB BYCQ140E2P, BYCQ140E2PB BYCQ140E2P, BYCQ140E2PB
  Dimensions Height mm 106 106 106 106 106 106 106
    Width mm 950 950 950 950 950 950 950
    Depth mm 950 950 950 950 950 950 950
  Weight kg 6.5 6.5 6.5 6.5 6.5 6.5 6.5
Control systems Infrared remote control   BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB
  Wired remote control   BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1H81W/S, BRC1H51(9)W/S/K7, BRC2E52C7, BRC3E52C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1H81W/S, BRC1H51(9)W/S/K7, BRC2E52C7, BRC3E52C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1H81W/S, BRC1H51(9)W/S/K7, BRC2E52C7, BRC3E52C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1H81W/S, BRC1H51(9)W/S/K7, BRC2E52C7, BRC3E52C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1H81W/S, BRC1H51(9)W/S/K7, BRC2E52C7, BRC3E52C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1H81W/S, BRC1H51(9)W/S/K7, BRC2E52C7, BRC3E52C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1H81W/S, BRC1H51(9)W/S/K7, BRC2E52C7, BRC3E52C7
Standard Accessories Operation manual 1 1 1 1 1 1 1
  Installation manual 1 1 1 1 1 1 1
  Drain hose 1 1 1 1 1 1 1
  Clamp for drain hose 1 1 1 1 1 1 1
  Washer for hanger bracket 8 8 8 8 8 8 8
  Screws 4 4 4 4 4 4 4
  Installation guide 1 1 1 1 1 1 1
  Insulation for fitting 2 2 2 2 2 2 2
  Sealing pads 1 1 1 1 1 1 1
  Wire clamp material 7 7 7 7 7 7 7
  Clamps 1 1 1 1 1 1 1
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220
Notes (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates.
  (2) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. (2) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. (2) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. (2) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. (2) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. (2) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. (2) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt.
  (3) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. (3) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. (3) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. (3) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. (3) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. (3) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. (3) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers.