Specifications Table for FCAG-B / RZQG-L9V1

FCAG100BVEB / RZQG71L9V1B FCAG71BVEB / RZQG71L9V1B FCAG140BVEB / RZQG100L9V1B FCAG100BVEB / RZQG100L9V1B FCAG140BVEB / RZQG125L9V1B FCAG125BVEB / RZQG125L9V1B FCAG140BVEB / RZQG140L9V1B
Cooling capacity Nom. kW 6.80 6.80 9.50 9.50 12.00 12.00 13.40
Heating capacity Nom. kW   7.50   10.80   13.50 15.50
Nominal efficiency EER   3.39 3.39 3.87 3.87 3.71 3.71 2.50
  COP   3.97   4.15   3.63 3.61
  Annual energy consumption kWh   1,003   1,227   1,617  
  Energy labeling Directive Cooling   A   A   A  
    Heating   A   A   A  
Space cooling Energy efficiency class   A++ A++ A++ A++ A+ A+  
  Capacity Pdesign kW 6.80 6.80 9.50 9.50 12.00 12.00 13.40
  SEER   6.80 6.72 6.80 6.80 6.00 6.00 6.44
  Annual energy consumption kWh/a 350 355 489 489 700 700 1,249
Space heating (Average climate) Energy efficiency class   A+ A+ A++ A++ A+ A+  
  Capacity Pdesign kW 6.33 6.33 11.30 11.30 12.66 12.66 11.56
  SCOP/A   4.20 4.20 4.61 4.61 4.10 4.10 4.27
  Annual energy consumption kWh/a 2,110 2,110 3,432 3,432 4,323 4,323 3,795
Notes (1) - See separate drawing for operation range (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - See separate drawing for operation range (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - See separate drawing for operation range (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - See separate drawing for electrical data (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - See separate drawing for electrical data (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - See separate drawing for electrical data (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
    (3) - See separate drawing for operation range   (3) - See separate drawing for operation range   (3) - See separate drawing for operation range (3) - See separate drawing for operation range
    (4) - See separate drawing for electrical data   (4) - See separate drawing for electrical data   (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data