|
FCAG35BVEB / FCAG35BVEB / FCAG35BVEB / RZAG71M7Y1B |
FCAG100BVEB / RZAG71M7Y1B |
FCAG50BVEB / FCAG50BVEB / RZAG71M7Y1B |
FCAG71BVEB / RZAG71M7Y1B |
FCAG35BVEB / FCAG35BVEB / RZAG71M7Y1B |
FCAG35BVEB / FCAG35BVEB / FCAG35BVEB / RZAG100M7Y1B |
FCAG50BVEB / FCAG50BVEB / RZAG100M7Y1B |
FCAG71BVEB / FCAG71BVEB / RZAG100M7Y1B |
FCAG50BVEB / FCAG50BVEB / FCAG50BVEB / RZAG100M7Y1B |
FCAG140BVEB / RZAG100M7Y1B |
FCAG100BVEB / RZAG100M7Y1B |
FCAG35BVEB / FCAG35BVEB / FCAG35BVEB / FCAG35BVEB / RZAG100M7Y1B |
FCAG125BVEB / RZAG125M7Y1B |
FCAG35BVEB / FCAG35BVEB / FCAG35BVEB / FCAG35BVEB / RZAG125M7Y1B |
FCAG140BVEB / RZAG140M7Y1B |
FCAG35BVEB / FCAG35BVEB / FCAG35BVEB / FCAG35BVEB / RZAG140M7Y1B |
Cooling capacity
|
Nom.
|
kW
|
6.80 (1)
|
6.80 (1)
|
6.80 (1)
|
6.80 (1)
|
6.80 (1)
|
9.50 (1)
|
9.50 (1)
|
9.50 (1)
|
9.50 (1)
|
9.50 (1)
|
9.50 (1)
|
9.50 (1)
|
12.1 (1)
|
12.1 (1)
|
13.4 (1)
|
13.4 (1)
|
Heating capacity
|
Nom.
|
kW
|
7.50 (2)
|
7.50 (2)
|
7.50 (2)
|
7.50 (2)
|
7.50 (2)
|
10.8 (2)
|
10.8 (2)
|
10.8 (2)
|
10.8 (2)
|
10.8 (2)
|
10.8 (2)
|
10.8 (2)
|
13.5 (2)
|
13.5 (2)
|
15.5 (2)
|
15.5 (2)
|
Space cooling
|
Energy efficiency class
|
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A+++
|
A+++
|
A++
|
A++
|
A+++
|
|
Capacity
|
Pdesign
|
kW
|
6.80
|
6.80
|
6.80
|
6.80
|
6.80
|
9.50
|
9.50
|
9.50
|
9.50
|
9.50
|
9.50
|
9.50
|
12.1
|
12.1
|
13.4
|
13.4
|
|
SEER
|
|
6.81
|
7.50
|
7.10
|
6.86
|
7.60
|
7.14
|
7.14
|
9.31
|
9.26
|
7.86
|
7.14
|
9.09
|
7.80
|
14.1
|
7.17
|
12.4
|
|
Annual energy consumption
|
kWh/a
|
350
|
317
|
335
|
347
|
313
|
466
|
466
|
357
|
359
|
423
|
466
|
366
|
931
|
516
|
1,121
|
651
|
Space heating (Average climate)
|
Energy efficiency class
|
|
A+
|
A+
|
A+
|
A+
|
A+
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
|
Capacity
|
Pdesign
|
kW
|
4.70
|
4.70
|
4.70
|
4.70
|
4.70
|
7.80
|
7.80
|
7.80
|
7.80
|
7.80
|
7.80
|
7.80
|
9.52
|
9.52
|
9.52
|
9.52
|
|
SCOP/A
|
|
4.40
|
4.45
|
4.38
|
4.41
|
4.41
|
4.72
|
4.64
|
4.73
|
4.83
|
4.66
|
4.61
|
4.87
|
4.34
|
6.07
|
4.34
|
4.00
|
|
Annual energy consumption
|
kWh/a
|
1,495
|
1,479
|
1,502
|
1,492
|
1,493
|
2,314
|
2,354
|
2,309
|
2,261
|
2,343
|
2,369
|
2,244
|
3,071
|
2,196
|
3,071
|
3,332
|
Notes
|
(1) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB [Btu/hr/W]
|
(1) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB [Btu/hr/W]
|
(1) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB [Btu/hr/W]
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB [Btu/hr/W]
|
(1) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB [Btu/hr/W]
|
(1) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB [Btu/hr/W]
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB [Btu/hr/W]
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
|
|
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
|
|
|
(3) - See separate drawing for operation range
|
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
|
|
|
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
|
|
|
(4) - See separate drawing for electrical data
|
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|