Specifications Table for FCAG-B / RXS-L

FCAG50BVEB / RXS50L2V1B FCAG60BVEB / RXS60L2V1B
Cooling capacity Nom. kW 5.00 5.70
Heating capacity Nom. kW 6.00 7.00
Nominal efficiency EER   3.55 3.48
  COP   3.70 3.52
  Annual energy consumption kWh 705 820
  Energy labeling Directive Cooling   A A
    Heating   A B
Space cooling Energy efficiency class   A++ A++
  Capacity Pdesign kW 5.00 5.70
  SEER   6.48 6.22
  Annual energy consumption kWh/a 270 321
Space heating (Average climate) Energy efficiency class   A++ A+
  Capacity Pdesign kW 4.36 4.71
  SCOP/A   4.29 4.00
  Annual energy consumption kWh/a 1,426 1,646
Piping connections Liquid OD mm 6.35 6,35
  Gas OD mm 12.70 12.70
  Drain OD mm VP25 (External dia.32, internal dia. 25) VP25 (External dia.32, internal dia. 25)
Notes (1) - When normally running: +22°C / + 32°C (1) - When normally running: +22°C / + 32°C
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data