Specifications Table for FCAG-B / RXM-N

FCAG50BVEB / RXM50N2V1B FCAG60BVEB / RXM60N2V1B
Cooling capacity Nom. kW 5.00 5.70
Heating capacity Nom. kW 6.00 7.00
Nominal efficiency EER   3.58 3.31
  COP   3.70 3.38
  Annual energy consumption kWh 698 861
  Energy labeling Directive Cooling   A A
    Heating   A C
Space cooling Capacity Pdesign kW 5.00 5.70
  Energy efficiency class   A++ A++
  SEER   6.54 6.40
  Annual energy consumption kWh/a 266 312
Space heating (Average climate) Capacity Pdesign kW 4.36 4.71
  Energy efficiency class   A+ A+
  SCOP/A   4.30 4.20
  Pdh Heating capacity at -10° kW 3.87 4.12
  Annual energy consumption kWh/a 1,419 1,569
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data