FCAG71BVEB / AZAS71M2V1B FCAG100BVEB / AZAS100M7V1B FCAG125BVEB / AZAS125M7V1B FCAG140BVEB / AZAS140M7V1B
Cooling capacity Nom. kW 6.80 (1) 9.50 (1) 12.1 (1) 13.4 (1)
Heating capacity Nom. kW 7.50 (2) 10.8 (2) 13.5 (2) 15.5 (2)
Space cooling Energy efficiency class   A+ A+    
  Capacity Pdesign kW 6.80 9.50 12.1 13.0
  SEER   5.87 5.67 5.40 6.00
  ηs,c %     213 237
  Annual energy consumption kWh/a 405 586 1,345 1,300
  A Condition (35°C - 27/19) Pdc kW 6.80 9.50 12.10 13.00
    EERd   3.14 3.26 2.29 2.63
    Power input kW 2.17 2.92 5.28 4.95
  B Condition (30°C - 27/19) Pdc kW 5.10 7.00 8.92 9.58
    EERd   4.35 4.61 4.03 4.50
    Power input kW 1.17 1.52 2.21 2.13
  C Condition (25°C - 27/19) Pdc kW 3.40 4.50 5.74 6.16
    EERd   7.47 6.54 6.31 7.01
    Power input kW 0.46 0.69 0.91 0.88
  D Condition (20°C - 27/19) Pdc kW 2.89 3.11 3.18 3.74
    EERd   11.12 9.38 9.82 10.84
    Power input kW 0.26 0.33 0.32 0.35
Space heating (Average climate) Energy efficiency class   A A    
  Capacity Pdesign kW 4.50 6.00 6.00 7.80
  SCOP/A   4.00 3.85 3.80 4.31
  SCOPnet/A   4.00 3.85 3.80 4.31
  ηs,h %     149 169
  Annual energy consumption kWh/a 1,575 2,182 2,211 2,534
  Required back up heating cap at design conditions kW 0.00 0.00 0.00 0.00
  TOL Tol (temperature operating limit) °C -10 -10 -10 -10
    Pdh (declared heating cap) kW 4.50 6.00 6.00 7.80
    COPd (declared COP)   2.31 2.33 2.43 2.26
    Power input kW 1.94 2.58 2.47 3.44
  TBivalent Tbiv (bivalent temperature) °C -10 -10 -10 -10
    Pdh (declared heating cap) kW 4.50 6.00 6.00 7.80
    COPd (declared COP)   2.31 2.33 2.43 2.26
    Power input kW 1.94 2.58 2.47 3.44
  A Condition (-7°C) Pdh (declared heating cap) kW 3.98 5.31 5.30 6.90
    COPd (declared COP)   2.31 2.54 2.61 2.60
    Power input kW 1.72 2.09 2.03 2.65
  B Condition (2°C) Pdh (declared heating cap) kW 2.42 3.23 3.23 4.20
    COPd (declared COP)   4.10 3.67 3.64 4.32
    Power input kW 0.59 0.88 0.89 0.97
  C Condition (7°C) Pdh (declared heating cap) kW 1.92 2.10 2.13 3.40
    COPd (declared COP)   5.32 5.16 4.88 5.92
    Power input kW 0.36 0.41 0.44 0.57
  D Condition (12°C) Pdh (declared heating cap) kW 2.29 2.50 2.55 3.99
    COPd (declared COP)   6.74 6.42 6.24 7.26
    Power input kW 0.34 0.39 0.41 0.55
Power consumption in other than active mode Crankcase heater mode Cooling PCK kW 0.000 0.000 0.000 0.000
    Heating PCK kW 0.000 0.000 0.000 0.000
  Off mode Cooling POFF kW 0.012 0.012 0.012 0.012
    Heating POFF kW 0.012 0.012 0.012 0.012
  Standby mode Cooling PSB kW 0.012 0.012 0.012 0.012
    Heating PSB kW 0.012 0.012 0.012 0.012
  Thermostat-off mode Cooling PTO kW 0.000 0.000 0.000 0.000
    Heating PTO kW 0.012 0.012 0.012 0.012
Indication if the heater is equipped with a supplementary heater (pair application)     No No
Supplementary heater (pair application) Back-up capacity Heating elbu kW     0.0 0.0
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25 0.25
Cooling function included Yes Yes Yes Yes
Heating function included Yes Yes Yes Yes
Average climate included Yes Yes Yes Yes
Cold season included No No No No
Warm season included No No No No
Ecolabel logo No No No No
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data