Specifications Table for FCAG-B / ARXM-N9

FCAG71BVEB / ARXM71N2V1B9
Cooling capacity Nom. kW 6.80
  Max. kW 7.05
Heating capacity Nom. kW 7.50
  Max. kW 7.58
Nominal efficiency EER   3.14
  COP   3.38
  Annual energy consumption kWh 1,083
  Energy labeling Directive Cooling   B
    Heating   C
Space cooling Capacity Pdesign kW 6.80
  Energy efficiency class   A+
  SEER   5.87
  Annual energy consumption kWh/a 405
Space heating (Average climate) Capacity Pdesign kW 4.50
  Energy efficiency class   A+
  SCOP/A   4.00
  Pdh Heating capacity at -10° kW 4.50
  Annual energy consumption kWh/a 1,573
Notes (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.