Specifications Table for FCAG-A

FCAG140AVEB FCAG35AVEB (Archived) FCAG50AVEB (Archived) FCAG60AVEB (Archived) FCAG71AVEB (Archived) FCAG100AVEB (Archived) FCAG125AVEB (Archived)
Cooling capacity Total capacity Nom. kW 13.40           12.10
Heating capacity Total capacity Nom. kW 15.5           13.5
Casing Material   Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate
Dimensions Unit Height Mm 246 204 204 204 204 246 246
    Width Mm 840 840 840 840 840 840 840
    Depth Mm 840 840 840 840 840 840 840
Weight Unit kg 24 18 19 19 21 24 24
Sound power level Cooling dBA 58 49 49 51 51 54 58
  Heating dBA 58 49 49 51 51 54 58
Sound pressure level Cooling High dBA 41 31 31 33 35 37 41
    Medium dBA 35 29 29 31 31 33 35
    Low dBA 29 27 27 28 28 29 29
  Heating High dBA 41 31 31 33 33 37 41
    Medium dBA 35 29 29 31 31 33 35
    Low dBA 29 27 27 28 28 29 29
Piping connections Liquid OD Mm 9.52 6.35 6.35 6.35 9.52 9.52 9.52
  Gas OD Mm 15.90 9.52 12.70 12.70 15.90 15.90 15.90
  Drain   VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25)
Decoration panel Model   BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter
  Colour   Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010)
  Dimensions Height Mm 130 130 130 130 130 130 130
    Width Mm 950 950 950 950 950 950 950
    Depth Mm 950 950 950 950 950 950 950
  Weight kg 10.3 10.3 10.3 10.3 10.3 10.3 10.3
Decoration panel 2 Model   BYCQ140D7W1W - full white BYCQ140D7W1W - full white BYCQ140D7W1W - full white BYCQ140D7W1W - full white BYCQ140D7W1W - full white BYCQ140D7W1W - full white BYCQ140D7W1W - full white
  Colour   Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010)
  Dimensions Height Mm 50 50 50 50 50 50 50
    Width Mm 950 950 950 950 950 950 950
    Depth Mm 950 950 950 950 950 950 950
  Weight kg 5.4 5.4 5.4 5.4 5.4 5.4 5.4
Decoration panel 3 Model   BYCQ140D7GW1 - auto cleaning panel BYCQ140D7GW1 - auto cleaning panel BYCQ140D7GW1 - auto cleaning panel BYCQ140D7GW1 - auto cleaning panel BYCQ140D7GW1 - auto cleaning panel BYCQ140D7GW1 - auto cleaning panel BYCQ140D7GW1 - auto cleaning panel
  Colour   Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010)
  Dimensions Height Mm 130 130 130 130 130 130 130
    Width Mm 950 950 950 950 950 950 950
    Depth Mm 950 950 950 950 950 950 950
  Weight kg 10.3 10.3 10.3 10.3 10.3 10.3 10.3
Decoration panel 4 Model   BYCQ140D7W1 - white with grey louvers BYCQ140D7W1 - white with grey louvers BYCQ140D7W1 - white with grey louvers BYCQ140D7W1 - white with grey louvers BYCQ140D7W1 - white with grey louvers BYCQ140D7W1 - white with grey louvers BYCQ140D7W1 - white with grey louvers
  Colour   Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010)
  Dimensions Height Mm 50 50 50 50 50 50 50
    Width Mm 950 950 950 950 950 950 950
    Depth Mm 950 950 950 950 950 950 950
  Weight kg 5.4 5.4 5.4 5.4 5.4 5.4 5.4
Control systems Infrared remote control   BRC7FA532F BRC7FA532F BRC7FA532F BRC7FA532F BRC7FA532F BRC7FA532F BRC7FA532F
  Wired remote control   BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7
Standard Accessories Operation manual 1 1 1 1 1 1 1
  Installation manual 1 1 1 1 1 1 1
  Drain hose 1 1 1 1 1 1 1
  Clamp for drain hose 1 1 1 1 1 1 1
  Washer for hanger bracket 8 8 8 8 8 8 8
  Screws 4 4 4 4 4 4 4
  Installation guide 2 2 2 2 2 2 2
  Insulation for fitting 2 2 2 2 2 2 2
  Sealing pads 4 4 4 4 4 4 4
  Drain sealing pad 1 1 1 1 1 1 1
  Wire clamp materials 7 7 7 7 7 7 7
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220
Notes (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates.
  (2) - The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. (2) - The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. (2) - The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. (2) - The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. (2) - The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. (2) - The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. (2) - The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt.
  (3) - BYCQ140D7W1: pure white standard panel with grey louvers; BYCQ140D7W1W: pure white standard panel with white louvers; BYCQ140D7GW1: pure white auto cleaning panel. (3) - BYCQ140D7W1: pure white standard panel with grey louvers; BYCQ140D7W1W: pure white standard panel with white louvers; BYCQ140D7GW1: pure white auto cleaning panel. (3) - BYCQ140D7W1: pure white standard panel with grey louvers; BYCQ140D7W1W: pure white standard panel with white louvers; BYCQ140D7GW1: pure white auto cleaning panel. (3) - BYCQ140D7W1: pure white standard panel with grey louvers; BYCQ140D7W1W: pure white standard panel with white louvers; BYCQ140D7GW1: pure white auto cleaning panel. (3) - BYCQ140D7W1: pure white standard panel with grey louvers; BYCQ140D7W1W: pure white standard panel with white louvers; BYCQ140D7GW1: pure white auto cleaning panel. (3) - BYCQ140D7W1: pure white standard panel with grey louvers; BYCQ140D7W1W: pure white standard panel with white louvers; BYCQ140D7GW1: pure white auto cleaning panel. (3) - BYCQ140D7W1: pure white standard panel with grey louvers; BYCQ140D7W1W: pure white standard panel with white louvers; BYCQ140D7GW1: pure white auto cleaning panel.
  (4) - This option is intended exclusively for usage in fine dust environments (clothing shops). Do not use this option in high humidity and/or greasy environments. (4) - This option is intended exclusively for usage in fine dust environments (clothing shops). Do not use this option in high humidity and/or greasy environments. (4) - This option is intended exclusively for usage in fine dust environments (clothing shops). Do not use this option in high humidity and/or greasy environments. (4) - This option is intended exclusively for usage in fine dust environments (clothing shops). Do not use this option in high humidity and/or greasy environments. (4) - This option is intended exclusively for usage in fine dust environments (clothing shops). Do not use this option in high humidity and/or greasy environments. (4) - This option is intended exclusively for usage in fine dust environments (clothing shops). Do not use this option in high humidity and/or greasy environments. (4) - This option is intended exclusively for usage in fine dust environments (clothing shops). Do not use this option in high humidity and/or greasy environments.