Specifications Table for FCAG-A / RZQSG-L3/9V1

FCAG71AVEB / RZQSG71L3V1B FCAG100AVEB / RZQSG100L9V1B FCAG125AVEB / RZQSG125L9V1B FCAG140AVEB / RZQSG140L9V1B
Cooling capacity Nom. kW 6.80 (1) 9.50 (1) 12.0 (1) 13.4 (1)
Heating capacity Nom. kW 7.50 (2) 10.8 (2) 13.5 (2) 15.5 (2)
Nominal efficiency EER   3.21 (3) 3.30 (3) 3.21 (3) 2.40 (3)
  COP   3.61 (3) 3.54 (3) 3.41 (3) 3.41 (3)
  Annual energy consumption kWh 1,060 1,440 1,870  
  Energy labeling Directive Cooling   A A A  
    Heating   A B B  
Space cooling Energy efficiency class   A++ A++ A  
  Capacity Pdesign kW 6.80 9.50 12.0  
  SEER   6.10 6.50 5.30  
  Annual energy consumption kWh/a 391 512 793  
Space heating (Average climate) Energy efficiency class   A+ A+ A+  
  Capacity Pdesign kW 6.33 7.60 8.03  
  SCOP/A   4.10 4.10 4.01  
  Annual energy consumption kWh/a 2,162 2,596 2,804  
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
  (3) - EER/COP according to Eurovent 2012, for use outside EU only (3) - EER/COP according to Eurovent 2012, for use outside EU only (3) - EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only