FCAG100AVEB / RZQG71L9V1B FCAG71AVEB / RZQG71L9V1B FCAG100AVEB / RZQG100L9V1B FCAG140AVEB / RZQG100L9V1B FCAG125AVEB / RZQG125L9V1B FCAG140AVEB / RZQG125L9V1B FCAG140AVEB / RZQG140L9V1B
Indoor unit   FCAG71AVEB FCAG100AVEB   FCAG125AVEB   FCAG140AVEB
Outdoor unit RZQG71L9V1 RZQG71L9V1 RZQG100L9V1 RZQG100L9V1 RZQG125L9V1 RZQG125L9V1 RZQG140L9V1
Cooling capacity Nom. kW   6.80 (1) 9.50 (1)   12.0 (1)   13.4 (1)
Heating capacity Nom. kW   7.50 (2) 10.8 (2)   13.5 (2)   15.5 (2)
Power input Cooling Nom. kW   2.01 (3) 2.45 (3)   3.22 (3)   5.35 (3)
  Heating Nom. kW   1.89 (3) 2.60 (3)   3.72 (3)   4.29 (3)
Nominal efficiency EER   3.39 (3) 3.87 (3)   3.73 (3)   2.50 (3)
  COP   3.97 (3) 4.15 (3)   3.63 (3)   3.61 (3)
  Annual energy consumption kWh   1,005 1,225   1,610    
  Energy labeling Directive Cooling   A A   A    
    Heating   A A   A    
Space cooling Energy efficiency class   A++ A++ A++ A++ A+ A+  
  Capacity Pdesign kW 6.80 6.80 9.50 9.50 12.0 12.00 13.4
  SEER   6.72 6.72 6.80 6.80 6.00 6.00 6.44
  ηs,c %             254.6
  Annual energy consumption kWh/a 355 355 489 489 700 700 1,249
  A Condition (35°C - 27/19) Pdc kW 6.80 6.80 9.50 9.50 12.00 12.00 13.40
    EERd   3.39 3.39 3.87 3.87 3.71 3.71 2.50
    Power input kW 2.01 2.01 2.46 2.46 3.24 3.24 5.35
  B Condition (30°C - 27/19) Pdc kW 5.05 5.05 7.00 7.00 8.84 8.84 9.87
    EERd   4.49 4.49 5.33 5.33 4.82 4.82 4.91
    Power input kW 1.13 1.13 1.32 1.32 1.84 1.84 2.01
  C Condition (25°C - 27/19) Pdc kW 3.85 3.85 5.59 5.59 6.00 6.00 6.35
    EERd   9.83 9.83 8.82 8.82 7.08 7.08 8.20
    Power input kW 0.40 0.40 0.64 0.64 0.85 0.85 0.77
  D Condition (20°C - 27/19) Pdc kW 3.96 3.96 5.78 5.78 5.73 5.73 5.71
    EERd   13.03 13.03 11.44 11.44 9.22 9.22 11.21
    Power input kW 0.31 0.31 0.51 0.51 0.63 0.63 0.51
Space heating (Average climate) Energy efficiency class   A+ A+ A++ A++ A+ A+  
  Capacity Pdesign kW 6.33 6.33 11.3 11.30 12.7 12.66 11.6
  SCOP/A   4.20 4.20 4.61 4.61 4.10 4.10 4.27
  SCOPnet/A   4.21 4.21 4.64 4.64 4.12 4.12 4.27
  ηs,h %             167.6
  Pdh Heating capacity at -10° kW   6          
  Annual energy consumption kWh/a 2,110 2,110 3,432 3,432 4,323 4,323 3,795
  Required back up heating cap at design conditions kW 0.37 0.370 1.65 1.65 1.51 1.51 0.00
  TOL Tol (temperature operating limit) °C -15 -15 -15 -15 -15 -15 -10
    Pdh (declared heating cap) kW 6.55 6.55 9.06 9.06 11.05 11.05 11.56
    COPd (declared COP)   2.04 2.04 2.59 2.59 1.81 1.81 1.95
    Power input kW 3.22 3.22 3.50 3.50 6.11 6.11 5.93
  TBivalent Tbiv (bivalent temperature) °C -7 -7 -7 -7 -7 -7 -10
    Pdh (declared heating cap) kW 5.60 5.60 10.00 10.00 11.20 11.20 11.56
    COPd (declared COP)   2.86 2.86 3.59 3.59 2.42 2.42 1.95
    Power input kW 1.96 1.96 2.79 2.79 4.63 4.63 5.93
  A Condition (-7°C) Pdh (declared heating cap) kW 5.60 5.60 10.00 10.00 11.20 11.20 10.23
    COPd (declared COP)   2.86 2.86 3.59 3.59 2.42 2.42 2.38
    Power input kW 1.96 1.96 2.79 2.79 4.63 4.63 4.30
  B Condition (2°C) Pdh (declared heating cap) kW 4.58 4.58 6.40 6.40 7.03 7.03 6.22
    COPd (declared COP)   3.92 3.92 3.95 3.95 3.71 3.71 4.33
    Power input kW 1.17 1.17 1.63 1.63 1.90 1.90 1.44
  C Condition (7°C) Pdh (declared heating cap) kW 2.88 2.88 4.16 4.16 4.69 4.69 4.08
    COPd (declared COP)   6.89 6.89 6.82 6.82 6.67 6.67 5.79
    Power input kW 0.42 0.42 0.61 0.61 0.71 0.71 0.70
  D Condition (12°C) Pdh (declared heating cap) kW 3.28 3.28 4.75 4.75 5.33 5.33 4.73
    COPd (declared COP)   7.94 7.94 7.90 7.90 7.64 7.64 7.18
    Power input kW 0.42 0.42 0.61 0.61 0.70 0.70 0.66
Power consumption in other than active mode Crankcase heater mode Cooling PCK kW   0.000 0.000   0.000   0.000
    Heating PCK kW   0.000 0.000   0.000   0.012
  Off mode Cooling POFF kW   0.000 0.000   0.000   0.012
    Heating POFF kW   0.000 0.000   0.000   0.012
  Standby mode Cooling PSB kW   0.009 0.009   0.009   0.012
    Heating PSB kW   0.009 0.009   0.009   0.012
  Thermostat-off mode Cooling PTO kW   0.007 0.009   0.009   0.000
    Heating PTO kW   0.007 0.009   0.009   0.012
  Standby mode Cooling PSB W 7.0     9.0   9.0  
    Heating PSB W 7.0     9.0   9.0  
    PCK W 0.00     0.00   0.00  
  Off mode POFF W 0.00     0.00   0.00  
Pto (Thermostat off) W 7.0     9.0   9.0  
Indication if the heater is equipped with a supplementary heater (pair application)             No
Supplementary heater (pair application) Back-up capacity Heating elbu kW             0.0
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25 0.25 0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25 0.25 0.25 0.25 0.25
Cooling function included Yes Yes Yes Yes Yes Yes Yes
Heating function included Yes Yes Yes Yes Yes Yes Yes
Average climate included Yes Yes Yes Yes Yes Yes Yes
Cold season included No No No No No No No
Warm season included No No No No No No No
Ecolabel logo No No No No No No No
Eurovent Sound power level outdoor Cooling Nom. dBA   64          
  Sound power level indoor Cooling Nom. dBA   51          
Notes   (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m   (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m   (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
    (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m   (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m   (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
    (3) - EER/COP according to Eurovent 2012, for use outside EU only (3) - EER/COP according to Eurovent 2012, for use outside EU only   (3) - EER/COP according to Eurovent 2012, for use outside EU only   (3) - EER/COP according to Eurovent 2012, for use outside EU only