FCAG100AVEB / RZAG71M7V1B FCAG71AVEB / RZAG71M7V1B FCAG100AVEB / RZAG100M7V1B FCAG140AVEB / RZAG100M7V1B FCAG125AVEB / RZAG125M7V1B FCAG140AVEB / RZAG140M7V1B
Indoor unit FCAG100AVEB FCAG71AVEB FCAG100AVEB FCAG140AVEB FCAG125AVEB FCAG140AVEB
Outdoor unit RZAG71M7V1B RZAG71M7V1B RZAG100M7V1B RZAG100M7V1B RZAG125M7V1B RZAG140M7V1B
Cooling capacity Nom. kW 6.80 (1) 6.80 (1) 9.50 (1) 9.50 (1) 12.1 (1) 13.4 (1)
Heating capacity Nom. kW 7.50 (2) 7.50 (2) 10.8 (2) 10.8 (2) 13.5 (2) 15.5 (2)
Space cooling Energy efficiency class A++ A++ A++ A++    
  Capacity Pdesign kW 6.80 6.80 9.50 9.50 12.1 13.4
  SEER 7.50 6.86 7.14 7.86 7.80 7.17
  ηs,c %         309 284
  Annual energy consumption kWh/a 317 347 466 423 931 1,121
  A Condition (35°C - 27/19) Pdc kW 6.80 6.80 9.50 9.50 12.10 13.40
    EERd 4.34 3.83 4.42 4.45 3.82 3.18
    Power input kW 1.57 1.78 2.15 2.13 3.17 4.21
  B Condition (30°C - 27/19) Pdc kW 5.02 5.02 7.00 7.00 8.92 9.88
    EERd 6.20 5.80 5.58 6.41 5.72 4.94
    Power input kW 0.81 0.87 1.25 1.09 1.56 2.00
  C Condition (25°C - 27/19) Pdc kW 3.44 3.23 4.50 4.50 5.74 6.35
    EERd 9.76 8.65 8.39 9.50 8.94 8.59
    Power input kW 0.35 0.37 0.54 0.47 0.64 0.74
  D Condition (20°C - 27/19) Pdc kW 3.62 2.90 3.81 4.13 4.69 3.95
    EERd 12.55 11.34 12.64 13.68 15.10 14.21
    Power input kW 0.29 0.26 0.30 0.30 0.31 0.28
Space heating (Average climate) Energy efficiency class A+ A+ A++ A++    
  Capacity Pdesign kW 4.70 4.70 7.80 7.80 9.52 9.52
  SCOP/A 4.45 4.41 4.61 4.66 4.34 4.34
  SCOPnet/A 4.45 4.41 4.61 4.66 4.34 4.34
  ηs,h %         171 171
  Annual energy consumption kWh/a 1,479 1,492 2,369 2,343 3,071 3,071
  Required back up heating cap at design conditions kW 0.00 0.00 0.00 0.00 0.00 0.00
  TOL Tol (temperature operating limit) °C -10 -10 -10 -10 -10 -10
    Pdh (declared heating cap) kW 4.70 4.70 7.80 7.80 9.52 9.52
    COPd (declared COP) 2.52 2.42 2.15 2.26 1.87 1.87
    Power input kW 1.86 1.94 3.63 3.45 5.09 5.09
  TBivalent Tbiv (bivalent temperature) °C -10 -10 -10 -10 -10 -10
    Pdh (declared heating cap) kW 4.70 4.70 7.80 7.80 9.52 9.52
    COPd (declared COP) 2.52 2.42 2.15 2.26 1.87 1.87
    Power input kW 1.86 1.94 3.63 3.45 5.09 5.09
  A Condition (-7°C) Pdh (declared heating cap) kW 4.16 4.41 6.90 6.90 8.42 8.42
    COPd (declared COP) 2.92 2.67 2.60 2.69 2.28 2.28
    Power input kW 1.42 1.65 2.65 2.56 3.69 3.69
  B Condition (2°C) Pdh (declared heating cap) kW 2.53 2.53 4.20 4.20 5.13 5.13
    COPd (declared COP) 4.53 4.52 4.81 4.87 4.63 4.63
    Power input kW 0.56 0.56 0.87 0.86 1.11 1.11
  C Condition (7°C) Pdh (declared heating cap) kW 2.07 1.94 2.70 2.90 3.30 3.30
    COPd (declared COP) 5.64 5.75 5.89 5.86 5.56 5.56
    Power input kW 0.37 0.34 0.46 0.50 0.59 0.59
  D Condition (12°C) Pdh (declared heating cap) kW 2.47 2.31 3.23 3.38 3.30 3.30
    COPd (declared COP) 7.08 7.15 7.38 7.40 7.02 7.02
    Power input kW 0.35 0.32 0.44 0.46 0.47 0.47
Power consumption in other than active mode Thermostat-off mode PTO Heating W         12 12
      Cooling W         0 0
  Standby mode Cooling PSB W 12 12 12 12 12 12
    Heating PSB W 12 12 12 12 12 12
  Crankcase heater mode PCK W 0 0 0 0 0 0
  Off mode POFF W 12 12 12 12 12 12
Pto (Thermostat off) W 12, 0 12, 0 12, 0 12, 0    
Indication if the heater is equipped with a supplementary heater (pair application)         No No
Cooling Cdc (Degradation cooling) 0.25 0.25 0.25 0.25 0.25 0.25
Heating Cdh (Degradation heating) 0.25 0.25 0.25 0.25 0.25 0.25
Cooling function included Yes Yes Yes Yes Yes Yes
Heating function included Yes Yes Yes Yes Yes Yes
Average climate included Yes Yes Yes Yes Yes Yes
Cold season included No No No No No No
Warm season included No No No No No No
Ecolabel logo No No No No No No
Notes Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB [Btu/hr/W] Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB [Btu/hr/W] (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m
  Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.