Specifications Table for FBQ-EVM

FBQ48EAVMK
Dimensions Unit Height mm 1,400
    Width mm 700
    Depth mm 300
Weight Unit kg 46.0
Heat exchanger Rows Quantity   3
  Fin pitch mm 1.75
  Face area 0.383
  Stages Quantity   16
  Fin Type   Cross fin coil
Fan Type   Sirocco fan
  Air flow rate Cooling High m³/min 39.0
      Low m³/min 28.0
Fan motor Output Rated W 350
Refrigerant Type   R-410A
Piping connections Liquid Type   Flare connection
    OD mm 9,52
  Gas Type   Flare connection
    OD mm 15.9
  Drain   VP25 (I.D. 25/O.D. 32)
Control systems Infrared remote control   BRC4C64
  Wired remote control   BRC1C61, BRC1D61, BRC1E61, BRC1E62
Power supply Phase   1N~
  Frequency Hz 50/60
  Voltage V 220-240/220-230
Notes_Description The air filter is not a standard accessory, but please mount it in the duct system of the suction side. Select its colorimetric method (gravity method) 50% or more.