FBQ48EAVMK / RZR48MUYMK
Indoor unit FBQ48EAVMK
Outdoor unit RZR48MUYMK
Cooling capacity Min. kW 6.2 (1)
  Min. Btu/h 21.2 (1)
  Nom. kW 11.1 (1), 9.38 (2), 8.40 (3)
  Nom. Btu/h 38,000 (1), 32,000 (2), 29,000 (3)
Power input Cooling Nom. kW 3.15 (1), 3.50 (2), 3.70 (3)
Nominal efficiency EER   12.1 (1), 9.14 (2), 7.84 (3)
Current Nominal running current (RLA) - 50Hz Cooling A 15.3 (1), 16.8 (2), 17.1 (3)
Current - 50Hz Maximum fuse amps (MFA) A 16
  Maximum running current A 14.9
Notes Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 7.5m (horizontal)
  Cooling: indoor temp. 29°CDB, 19°CWB; outdoor temp. 46°CDB; equivalent piping length: 7.5m (horizontal)
  Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp.: 48°CDB
  Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); Standard: T1, W/W
  Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); Standard: T1, (Btu/h)/W
  Cooling: indoor temp. 29°CDB, 19°CWB; outdoor temp. 46°CDB; equivalent piping length: 7.5m (horizontal); Standard: T3, W/W
  Cooling: indoor temp. 29°CDB, 19°CWB; outdoor temp. 46°CDB; equivalent piping length: 7.5m (horizontal); Standard: T3, (Btu/h)/W
  Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB [Btu/hr/W]
  Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB; outdoor temp. 48°CDB [W/W]
  Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.