Concealed ceiling unit

FBQ-EVA

FBQ-EVA

Product Features

  • For high ambient temperatures up to 54°C
  • High external static pressure up to 200Pa facilitates extensive duct and grille network
  • Optimum comfort guaranteed with automatic air flow adjustment to the required load
  • Powerful cooling performance, even under extreme temperatures: - superior cooling capapcity at high ambient conditions - quick cooling: up to 1.5 faster than traditional non-inverter systems
  • Standard built-in drain pump increases flexibility and installation speed

Benefits

  • Auto cooling-heating changeover

    Auto cooling-heating changeover

    Automatically selects heating or cooling mode to achieve the set temperature.

  • Auto fan speed

    Auto fan speed

    Automatically selects the necessary fan speed to reach or maintain the set temperature.

  • Dry programme

    Dry programme

    Allows humidity levels to be reduced without variations in room temperature.

  • Air filter

    Air filter

    Removes airborne dust particles to ensure a steady supply of clean air.

  • Weekly timer

    Weekly timer

    Can be set to start heating or cooling anytime on a daily or weekly basis.

  • Centralised control

    Centralised control

    Starts, stops and regulates several air conditioners from one central point.
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
  • Drain pump kit

    Drain pump kit

    Facilitates condensation draining from the indoor unit.