Specifications Table for FBQ-D

FBQ35D2VEB FBQ50D2VEB FBQ60D2VEB FBQ71D2VEB FBQ100D2VEB FBQ125D2VEB FBQ140D2VEB
Casing Colour   Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised)
  Material   Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate
Dimensions Unit Height mm 245 245 245 245 245 245 245
    Width mm 700 700 1,000 1,000 1,400 1,400 1,400
    Depth mm 800 800 800 800 800 800 800
Weight Unit kg 28.0 28.0 35.0 35.0 46.0 46.0 46.0
Fan Air flow rate Cooling High m³/min 15.0 15.0 18.0 18.0 29.0 34.0 34.0
      Low m³/min 10.5 10.5 12.5 12.5 23.0 23.5 23.5
    Heating High m³/min 15.0 15.0 18.0 18.0 29.0 34.0 34.0
      Low m³/min 10.5 10.5 12.5 12.5 23.0 23.5 23.5
  External static pressure High Pa 150 150 150 150 150 150 150
    Nom. Pa 30 30 30 30 40 50 50
Sound power level Cooling dBA 60 60 56 56 58 62 62
Sound pressure level Cooling High dBA 35 35 30 30.0 34.0 37.0 37
    Medium dBA 32 32 28   32.0 35.0  
    Low dBA 29 29 25 25.0 30.0 32.0 32
  Heating High dBA 37 37 31 31.0 36.0 38.0 38
    Medium dBA 34 34 28   33.0 35.0  
    Low dBA 29 29 25 25.0 30.0 32.0 32
Refrigerant GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Liquid OD mm 6,35 6,35 6,35   9,52 9,52  
  Gas OD mm 9.52 12.7 12.7   15.9 15.9  
  Drain   VP20 (I.D. 20/O.D. 26), drain height 625 mm VP20 (I.D. 20/O.D. 26), drain height 625 mm VP20 (I.D. 20/O.D. 26), drain height 625 mm   VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26)  
Drain-up height mm 625 625 625 625 625 625 625
Control systems Infrared remote control         BRC4C65 BRC4C65  
  Wired remote control         BRC1E52A/B, BRC1D528 BRC1E52A/B, BRC1D528  
Standard Accessories Operation manual 1 1 1 1 1 1 1
  Installation manual 1 1 1 1 1 1 1
  Drain hose 1 1 1 1 1 1 1
  Metal clamp for drain hose 1 1 1 1 1 1 1
  Washer for hanger bracket 8 8 8 8 8 8 8
  Screws 40 40 40 40 40 40 40
  Insulation for fitting 2 2 2 2 2 2 2
  Sealing pad 5 5 5 5 5 5 5
  Clamps 4 4 4 5 5 5 5
Power supply Name   VE VE VE VE VE VE VE
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60 50/60 50/60 50/60
  Voltage V 220-240 220-240 220-240 220-240/220 220-240/220 220-240/220 220-240/220
Notes_Description 1 1 1 The sound power level is an absolute value indicating the power which a sound source generates. 1 1 The sound power level is an absolute value indicating the power which a sound source generates.
Piping connections Liquid OD mm       9,52     9,52
  Gas OD mm       15.9     15.9
  Drain         VP20 (I.D. 20/O.D. 26)     VP20 (I.D. 20/O.D. 26)
Standard Accessories Clamps       4 4 4 4